Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Contact(s)  Operating Pressure  Electrical Termination  Standard Factory Set Points  Connector
1HPAB1 Silver, gold Up to 6000 psi Back exit, M22759/7-20 wire n/a 3-wire
1HPAC1 Silver, gold Up to 6000 psi MS3106A-10SL-3S connector n/a Connector
1HPAR1 Silver, gold Up to 6000 psi Right angle exit, M27759/7-20 wire n/a 3-wire
  • PAGE
    2
    Square Box

    1HP Series
    Qualified to RTCA DO-160D ● 150 psi to 5000 psi ● Easily configurable ● MIL-PRF-8805 rated ● 12000 psi burst

    Square Box

    Aerospace Pressure Switches
    Qualified to RTCA DO-160D, switches handle 150 psi to 5000 psi, are easily configurable, MIL-PRF-8805-rated, and 12000 psi burst.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf Case Study: 1HP Series Aerospace Pressure Switch Case Study English 1.5MB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.