Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Sensor Type  Supply Voltage  Operating Frequency
112FW12-4 Harsh environment 18 Vdc to 32 Vdc 500 Hz
112FW12-R1 Harsh environment 18 Vdc to 32 Vdc 500 Hz
122FW12-4 Harsh environment 18 Vdc to 32 Vdc 500 Hz
  • PAGE
    1
    Square Box

    100 FW Series
    One-piece 5/8 in ECKO proximity sensor ● Shielded, unshielded sensing face ● Normally open, current sinking

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    15
    pdf CPS Series Cable Pull Safety Switch Datasheet Datasheet English 2.1MB
    pdf SDX Series Pressure Sensors (Compensated, DIP Package 0 to 1 psi up to 0 to 100 psi) Datasheet English 175.8KB
    pdf SCC SMT Series Pressure Sensors (0 psi to 5 psi through 0 psi to 100 psi) Datasheet English 73.2KB
    pdf SMART Position Sensor, 100° and 180° Arc Configurations Datasheet English 768KB
    pdf 26PC Series Flow-Through Low Pressure Sensors, Comp/Unamp, 0.5 psi to 100 psi Datasheet English 954.2KB
    pdf 重载压力传感器 PX2系列 1 bar到70 bar | 100 kPa到7 MPa | 15 psi到1000 psi Datasheet Chinese Simplified 1.9MB
    pdf SMART Position Sensor, 100 - und 180 - Bogenkonfigurationen Datasheet German 768KB
    pdf Schwerlast- Druckmessumformer PX2-Serie 1 bar bis 70 bar | 100 kPa bis 7 MPa | 15 psi bis 1000 psi Datasheet German 1.9MB
    pdf Transductores de presión de alta resistencia Serie PX2 1 bar a 70 bar | 100 kPa a 7 MPa | 15 psi a 1000 psi Datasheet Spanish 1.9MB
    pdf 50061061: SMART Position Sensor, 100° and 180° Arc Configurations (English, German, Chinese) Installation Instructions English 1.1MB
    pdf PK 80155: 2 CPS Series Cable Pull Safety Switch Installation Instructions and Approvals Documentation English 933.1KB
    pdf PK 80169: 2CPS Series Cable Pull Switch Without Broken Cable Detection Installation Instructions and Approvals Documentation English 545.2KB
    pdf SMART Position Sensors, 100° and 180° Arc Configurations Application Note English 1.1MB
    pdf CSN Series Closed Loop Current Sensors Catalog Information English 700.2KB
    pdf SD1440 Series Metal Package Phototransistors Catalog Information Catalog Information English 412.8KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.