Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161257==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Switch Type Circuitry  Actuator  Termination Type  Housing Material
FF5-21-DC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF5-21-DC-03-SS Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Stainless Steel
FF5-21-DC-10 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF5-21-DC-10-SS Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Stainless Steel
  • PAGE
    1
    Square Box

    FF5 Series
    ABS and 316 stainless steel housings ● 6 mm sensing distance ● Up to 300 mA @ 24 Vdc ● IP67 ● CE, UL

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf FF5 Series Magnetically Actuated Non-Contact Safety Switches Datasheet English 689.7KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.