Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Range  Operation  Output  Accuracy
3108-5 5 lb Tension/Compression 2 mV/V (nominal) ±0.15 % full scale
3132-1K 1,000 lb Tension/Compression 3 mV/V (nominal) ±0.15 % full scale
3132-2K 2,000 lb Tension/Compression 3 mV/V (nominal) ±0.15 % full scale
3132-3K 3,000 lb Tension/Compression 3 mV/V (nominal) ±0.15 % full scale
3132-500 500 lb Tension/Compression 3 mV/V (nominal) ±0.15 % full scale
3132-5K 5,000 lb Tension/Compression 3 mV/V (nominal) ±0.15 % full scale
3173-1K 1,000 lb Tension/Compression 1.5 mV/V (nominal) (200 lb to 1,000 lb), 2 mV/V (nominal) (2,000 lb to 100,000 lb) ±0.07 % full scale
3173-200 200 lb Tension/Compression 1.5 mV/V (nominal) (200 lb to 1,000 lb), 2 mV/V (nominal) (2,000 lb to 100,000 lb) ±0.07 % full scale
3173-2K 2,000 lb Tension/Compression 1.5 mV/V (nominal) (200 lb to 1,000 lb), 2 mV/V (nominal) (2,000 lb to 100,000 lb) ±0.07 % full scale
3173-3K 3,000 lb Tension/Compression 1.5 mV/V (nominal) (200 lb to 1,000 lb), 2 mV/V (nominal) (2,000 lb to 100,000 lb) ±0.07 % full scale
3173-500 500 lb Tension/Compression 1.5 mV/V (nominal) (200 lb to 1,000 lb), 2 mV/V (nominal) (2,000 lb to 100,000 lb) ±0.07 % full scale
3174-10K 10,000 lb Tension/Compression 1.5 mV/V (nominal) (200 lb to 1,000 lb), 2 mV/V (nominal) (2,000 lb to 100,000 lb) ±0.07 % full scale
3174-20K 20,000 lb Tension/Compression 1.5 mV/V (nominal) (200 lb to 1,000 lb), 2 mV/V (nominal) (2,000 lb to 100,000 lb) ±0.07 % full scale
3174-5K 5,000 lb Tension/Compression 1.5 mV/V (nominal) (200 lb to 1,000 lb), 2 mV/V (nominal) (2,000 lb to 100,000 lb) ±0.07 % full scale
3175-50K 50,000 lb Tension/Compression 1.5 mV/V (nominal) (200 lb to 1,000 lb), 2 mV/V (nominal) (2,000 lb to 100,000 lb) ±0.07 % full scale
3397-100 100 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale
3397-200 200 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale
3397-25 25 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale
3397-300 300 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale
3397-50 50 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale
  • PAGE
    6
    Square Box

    Carbon Steel Low Profile Load Cells
    Strong construction for rugged durability ● Capacities from 5 lbs to 100,000 lbs ● Accuracy ranges up to 0.07%

    Square Box

    Low Profile Load Cells
    Low profile & pancake style precision cells offer exceptional structural capability for extraneous torque, bending movement, & side loads.

    Square Box

    Model 3397
    Tension/compression low profile load cells ● 25 lb, 50 lb, 100 lb, 200 lb, & 300 lb capacities ● ±0.07% full-scale accuracy

    Square Box

    Model 3108
    Tension/compression pancake load cells ● 5 lb & 10 lb capacities ● Barometrically compensated construction

    Square Box

    Model 3132
    Tension/compression low profile load cells ● 500 lb to 5,000 lb capacities ● ±0.15% full-scale accuracy

    Square Box

    Model 3170
    Tension/compression low profile load cells ● 200 lb to 100,000 lb capacities ● ±0.07% full-scale accuracy