Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161248==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Output  Pressure Range  Measurement Type  Supply Voltage
TBPDANN150PGUCV Analog 0 psi to 150 psi Gage 5 Vdc
TBPDANS001PGUCV Analog 0 psi to 1 psi Gage 5 Vdc
TBPDANS005PGUCV Analog 0 psi to 5 psi Gage 5 Vdc
TBPDANS015PGUCV Analog 0 psi to 15 psi Gage 5 Vdc
TBPDANS030PGUCV Analog 0 psi to 30 psi Gage 5 Vdc
TBPDLNN005PGUCV Analog 0 psi to 5 psi Gage 5 Vdc
TBPDLNN015PGUCV Analog 0 psi to 15 psi Gage 5 Vdc
TBPDLNN030PGUCV Analog 0 psi to 30 psi Gage 5 Vdc
TBPDPNS001PGUCV Analog 0 psi to 1 psi Gage 5 Vdc
TBPDPNS005PGUCV Analog 0 psi to 5 psi Gage 5 Vdc
TBPDPNS100PGUCV Analog 0 psi to 100 psi Gage 5 Vdc
TBPDPNS150PGUCV Analog 0 psi to 150 psi Gage 5 Vdc
TBPLANN030PGUCV Analog 0 psi to 30 psi Gage 5 Vdc
TBPLANN100PGUCV Analog 0 psi to 100 psi Gage 5 Vdc
TBPLLNN005PGUCV Analog 0 psi to 5 psi Gage 5 Vdc
TBPLLNN015PGUCV Analog 0 psi to 15 psi Gage 5 Vdc
TBPLLNN030PGUCV Analog 0 psi to 30 psi Gage 5 Vdc
TBPLLNN060PGUCV Analog 0 psi to 60 psi Gage 5 Vdc
TBPLLNS001PGUCV Analog 0 psi to 1 psi Gage 5 Vdc
TBPLPNN001PGUCV Analog 0 psi to 1 psi Gage 5 Vdc
TBPLPNN100PGUCV Analog 0 psi to 100 psi Gage 5 Vdc
TBPMANN001PGUCV Analog 0 psi to 1 psi Gage 5 Vdc
TBPMANN005PGUCV Analog 0 psi to 5 psi Gage 5 Vdc
TBPMANN150PGUCV Analog 0 psi to 150 psi Gage 5 Vdc
TBPMLNN030PGUCV Analog 0 psi to 30 psi Gage 5 Vdc
TBPMLNN060PGUCV Analog 0 psi to 60 psi Gage 5 Vdc
TBPMPNS005PGUCV Analog 0 psi to 5 psi Gage 5 Vdc
  • PAGE
    1
    Square Box

    Basic TBP Series
    Compensated ● Low pressure ● Gage ● mV output ● DIP, leadless SMT, SMT ● Accuracy: ±0.25 %FSS BFS ● Cost effective

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.