Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Ampere Rating  Circuitry  Actuator  Termination  Sealing
ZD20S10A01 10 mA SPDT Pin Plunger Solder No
ZD20S10A02 10 mA SPDT Pin Plunger Solder No
ZD20S20A01 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A02 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A03 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A04 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A05 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A06 10 mA SPDT Pin Plunger PCB Straight No
ZD20SA01EA 10 mA SPDT Pin Plunger Wire Leads IP67
ZD20SA02EA 10 mA SPDT Pin Plunger Wire Leads IP67
ZD30S10A01 3 A SPDT Pin Plunger Solder No
ZD30S10A02 3 A SPDT Pin Plunger Solder No
ZD30S20A01 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A02 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A03 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A04 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A05 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A06 3 A SPDT Pin Plunger PCB Straight No
ZD30SA01EA 3 A SPDT Pin Plunger Wire Leads IP67
ZD30SA02EA 3 A SPDT Pin Plunger Wire Leads IP67
  • PAGE
    4
    Square Box

    ZD Series
    Up to 3 A ac & dc (UL, cUL, ENEC, CQC) ● Variety of actuators, forces, terminations ● Mounting includes 9,5 mm centers & integral pins

    Square Box

    Watertight Basic Switches
    Switches sealed to IP67; suitable for applications where the switch assembly would be exposed to liquids or particulate contaminates.

    Square Box

    Lawn and Garden
    Sensors and switches for lawn, garden, and leisure-type vehicles as well as temperature sensors, ignition switches, turn signals

    Square Box

    Material Handling Equipment
    Honeywell switch, sensor, and vehicle controls includes a multitude of products for material handling vehicles

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf MICRO SWITCH ZD Series Sealed Subminiature Basic Switches Datasheet English 567.3KB
    pdf MICRO SWITCH ZD Series Subminiature Basic Switch Nomenclature Tree Product Nomenclature Tree English 1.1MB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.