Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Output  Pressure Range  Measurement Type  Supply Voltage
TSCDANN150PGUCV Analog 0 psi to 150 psi Gage 5 Vdc
TSCDJJN001PDUCV Analog ±1 psi Differential 5 Vdc
TSCDLNN001PGUCV Analog 0 psi to 1 psi Gage 5 Vdc
TSCDLNN100PGUCV Analog 0 psi to 100 psi Gage 5 Vdc
TSCDRRN001PGUCV Analog 0 psi to 1 psi Gage 5 Vdc
TSCDRRN015PDUCV Analog ±15 psi Differential 5 Vdc
TSCSNBN005PDUCV Analog ±5 psi Differential 5 Vdc
TSCSNBN015PDUCV Analog ±15 psi Differential 5 Vdc
TSCSNBN030PGUCV Analog 0 psi to 30 psi Gage 5 Vdc
  • PAGE
    1
    Square Box

    TruStability™ TSC Series
    Compensated ● Low pressure ● Differential, gage ● mV output ● Liquid media ● Accuracy: ±0.25 %FSS BFSL

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.