Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161224==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Output  Pressure Range  Measurement Type  Supply Voltage
NBPDANN150PAUNV Analog 0 psi to 150 psi Absolute 5 Vdc
NBPDANN150PGUNV Analog 0 psi to 150 psi Gage 5 Vdc
NBPDLNN005PGUNV Analog 0 psi to 5 psi Gage 5 Vdc
NBPDLNN015PAUNV Analog 0 psi to 15 psi Absolute 5 Vdc
NBPDLNN015PGUNV Analog 0 psi to 15 psi Gage 5 Vdc
NBPDLNN030PAUNV Analog 0 psi to 30 psi Absolute 5 Vdc
NBPDLNN030PGUNV Analog 0 psi to 30 psi Gage 5 Vdc
NBPDLNN060PAUNV Analog 0 psi to 60 psi Absolute 5 Vdc
NBPDPNS001PGUNV Analog 0 psi to 1 psi Gage 5 Vdc
NBPDPNS005PGUNV Analog 0 psi to 5 psi Gage 5 Vdc
NBPLANN030PAUNV Analog 0 psi to 30 psi Absolute 5 Vdc
NBPLANN030PGUNV Analog 0 psi to 30 psi Gage 5 Vdc
NBPLANN100PAUNV Analog 0 psi to 100 psi Absolute 5 Vdc
NBPLANN100PGUNV Analog 0 psi to 100 psi Gage 5 Vdc
NBPLANN150PAUNV Analog 0 psi to 150 psi Absolute 5 Vdc
NBPLLNN005PGUNV Analog 0 psi to 5 psi Gage 5 Vdc
NBPLLNN015PAUNV Analog 0 psi to 15 psi Absolute 5 Vdc
NBPLLNN015PGUNV Analog 0 psi to 15 psi Gage 5 Vdc
NBPLLNN030PGUNV Analog 0 psi to 30 psi Gage 5 Vdc
NBPLLNN060PGUNV Analog 0 psi to 60 psi Gage 5 Vdc
NBPLLNS001PGUNV Analog 0 psi to 1 psi Gage 5 Vdc
NBPLPNN001PGUNV Analog 0 psi to 1 psi Gage 5 Vdc
NBPMANN001PGUNV Analog 0 psi to 1 psi Gage 5 Vdc
NBPMANN005PGUNV Analog 0 psi to 5 psi Gage 5 Vdc
NBPMANN150PGUNV Analog 0 psi to 150 psi Gage 5 Vdc
NBPMLNN015PAUNV Analog 0 psi to 15 psi Absolute 5 Vdc
NBPMLNN030PGUNV Analog 0 psi to 30 psi Gage 5 Vdc
NBPMLNN060PGUNV Analog 0 psi to 60 psi Gage 5 Vdc
NBPMPNS005PGUNV Analog 0 psi to 5 psi Gage 5 Vdc
  • PAGE
    1
    Square Box

    Basic NBP Series
    Uncompensated ● Low pressure ● Absolute, gage ● mV output ● DIP, leadless SMT, SMT ● Accuracy: ±0.25 %FSS BFSL ● Cost effective

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.