Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Range  Connector  Input  Output
060-F482-02 NEW ±5 G n/a n/a n/a
060-F482-03 ±10 G n/a n/a n/a
060-F482-04 ±20 G n/a n/a n/a
060-F482-05 ±50 G n/a n/a n/a
060-F482-06 ±100 G n/a n/a n/a
060-F482-07 ±200 G n/a n/a n/a
060-F842-01 ±50 G n/a n/a n/a
060-H959-01 ±10 G n/a Voltage n/a
060-H959-03 ±1 G n/a Voltage n/a
060-J077-03 ±5 G Side exit Voltage n/a
060-J126-01 5 G Top exit Voltage 4 mA to 20 mA for 50 G
060-J132-02 ±2 G Side exit Voltage n/a
  • PAGE
    180
    Square Box

    Voltage
    Piezoelectric accelerometers ● 0 Hz operation, 0 Hz to 1800 Hz usable range ● mV/G or 4 mA to 20 mA two-wire output proportional to G

    Square Box

    Model JTF
    General purpose accelerometers ● Operate down to 0 Hz ● Easy calibration ● ±5 G to ±200 G dynamic range

    Square Box

    Summing Amplifiers
    Supplies a regulated bridge excitation voltage ● Converts the mV signal to a 0 Vdc to 10 Vdc amplified signal ● Accuracy ±0.25 %FSS

    Square Box

    Model MA15
    General purpose accelerometers ● Current output ● Mating connector or integral cable ● 1/4-28 UNF Female mounting hole ● 50 G dynamic range

    Square Box

    103SR Series
    Hall-effect digital (unipolar or latching) or linear ● Aluminum or stainless steel threaded package

    Square Box

    CSNB Series
    50 A rated current ● ±100 A sensing current range ● < 1 µs response time ● ±0.5 % accuracy

    Square Box

    CSNJ Series
    300 A rated current ● ±600 A sensing current range ● < 0.5 µs response time ● ±0.5 % accuracy

    Square Box

    Potentiometers
    Convert rotary motion into a smooth change of resistance in voltage or current, often used to control position transducers.

    Square Box

    Linear and Angle Sensor ICs
    Analog output Hall-effect or anisotropic magnetoresistive (AMR) sensor ICs.

    Square Box

    CSNH Series
    25 A rated current ● ±43 A sensing current range ● < 1 µs response time ● ±0.5 % accuracy

    Square Box

    HIH-5030/5031 Series
    Analog output, relative humidity sensor ● Humidity accuracy: ±3 %RH ● 2.7 Vdc to 5.5 Vdc supply ● SMD ● Covered, with/without hydrophobic filter

    Square Box

    Power Generation and Alternative Energy
    Sensors and switches for use in power generation, along with wind and solar power applications.

    Square Box

    Thermistor Sensing Elements
    Change resistance with a change in temperature. Wide range of resistance values & temperatures, packages styles & sizes.

    Square Box

    APS00B Angle Sensor IC
    High-resolution magnetoresisitve displacement ● SOIC-8 package ● Outputs dual analog voltages responding to changes in magnetic field angle

    Square Box

    RTY Series
    Provides non-contact sensing in harsh transportation and industrial applications at a competitive cost.

    Square Box

    ZD Series
    Up to 3 A ac & dc (UL, cUL, ENEC, CQC) ● Variety of actuators, forces, terminations ● Mounting includes 9,5 mm centers & integral pins

    Square Box

    Inline Amplifiers
    Strain gage sensor amplifiers ● Charge amplifiers ● DIN rail mount options available ● Unamplified transducer input or strain gage transducer input

    Square Box

    Micropower SL353 Series
    Omnipolar Hall-effect ● SOT-23 ● ±60 G typ. ● 1.8 μA typ. ● High duty cycle (SL353HT), low duty cycle (SL353LT)

    Square Box

    2455RCG Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE

    Square Box

    Gold Contacts
    WE-1 gold alloy cross point contacts for low voltage applications.

    Square Box

    SS345PT, SS445P
    Unipolar Hall-effect digital sensor ICs ● SOT-23 (SS345PT), flat TO-92-style (SS445P) packages ● Digital sinking output

    Square Box

    SDP8610
    Side-detecting IR detectors ● 0.020 in sq leads ● Inverter output logic ● 50° angular response ● Plastic package

    Square Box

    Constant Current - Model MAV52
    Velocity accelerometers with connector, integral cable, or submersible cable electrical termination ● 1/4-18 UNF female mounting hole ● 50 G

    Square Box

    SD5610
    TO-46 dome lensed IR detectors ● 0.018 in round leads ● Inverter output logic ● 12° angular response ● Metal package

    Square Box

    HOA2004
    Transmissive IR sensors ● 10 kOhm pull-up output ● Buffer output logic ● 60 ns rise time/15 ns fall time

    Square Box

    HIH-4010/4020/4021 Series
    Analog output, relative humidity sensor ● Humidity accuracy: ±3.5 %RH ● 4 Vdc to 5.8 Vdc supply ● Covered or uncovered ● Filtered or unfiltered

    Square Box

    SDP8600
    Side-detecting IR detectors ● 0.020 in sq leads ● Buffer output logic ● 50° angular response ● Plastic package

    Square Box

    3106 Series
    Hermetically sealed ● UL &/or CSA ● Tight tolerances & differentials ● Pre-set & tamper proof ● Gold-alloy contacts

    Square Box

    Active Speed Sensors
    Hall-effect and mag speed sensors provide digital output directly to controller; no signal conditioning required.

    Square Box

    Model DLE
    dc-dc long stroke displacement transducer ● Captive guided armature ● ± 0.5 in to ± 18.5 in ranges ● ± 0.25% F.S. to ± 0.50% F.S. non-linearity

    Square Box

    SDP8602
    Side-detecting IR detectors ● 0.020 in sq leads ● Buffer output logic ● 50° angular response ● Plastic package

    Square Box

    2455RCG Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE

    Square Box

    UV Series
    Strain gage amplifier ● ±5 Vdc three-wire output ● Programmable gain settings ● Wide adjustment range on the zero

    Square Box

    HOA2003
    Transmissive IR sensors ● 10 kOhm pull-up output ● Buffer output logic ● 60 ns rise time/15 ns fall time

    Square Box

    3455RBVG Series
    High current ● Automatic ● Ceramic, epoxy overmold ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● UL, CSA, VDE

    Square Box

    2450RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● UL, CSA

    Square Box

    CSNA Series
    50 A rated current ● ±70 A, ±90 A, ±100 A sensing current ranges ● < 1 µs response time ● ±0.5 % accuracy

    Square Box

    3450RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● UL, CSA

    Square Box

    Model MA331
    dc response accelerometers for use with strain gage amps ● Integral cable ● Square base with 4 6-40 UNF mounting bolts ● ±1 G to ±50 G dynamic range

    Square Box

    HOA7720/HOA7730
    Transmissive IR sensors ● Open collector, totem-pole outputs ● Inverter output logic ● 70 ns rise time/70 ns fall time

    Square Box

    SR3 Series
    Hall-effect digital position sensors ● Plastic threaded barrel packages ● Sinking output

    Square Box

    SS41, -L, -T2, -T3, -S, -SP; SS51T
    Bipolar Hall-effect digital sensor ICs ● Variety of package styles ● Digital sinking output

    Square Box

    3455RCG Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE

    Square Box

    19 mm Series
    Unamplified ● Absolute, gage, vacuum gage ● Wetted parts 316L SS ● 0 psi to 3 psi thru 0 psi to 500 psi ● Ribbon cable termination

    Square Box

    SS360PT, SS460P, SS460P-T2
    High sensitivity latching Hall-effect digital sensor ICs with built-in pull-up resistor ● SOT-23, flat TO-92-style with straight or formed lead pkgs.

    Square Box

    HOA096X/HOA097X
    Transmissive & opaque IR sensors ● 10 kOhm pull-up output ● Buffer/inverter output logic ● 60 ns rise time/15 ns fall time

    Square Box

    Industrial Pressure Transducers
    Cost-effective, general purpose pressure transducers suitable for industrial, process, & OEM test & measurement applications.

    Square Box

    SDP8612
    Side-detecting IR detectors ● 0.020 in sq leads ● Inverter output logic ● 50° angular response ● Plastic package

    Square Box

    AWM40000 Series
    Compensated or uncompensated ● ±25.0 SCCM, 1.0 SLPM, 6.0 SLPM ● Analog output

    Square Box

    SD5600
    TO-46 dome lensed IR detectors ● 0.018 in round leads ● Buffer output logic ● 12° angular response ● Metal package

  • View Next 50 Results
  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf HIH-5030/5031 Series Low Voltage Humidity Sensors Datasheet English 170.4KB
    pdf VRS Output Voltage Calculations Technical Information English 46.8KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.