Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161215==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Ampere Rating  Circuitry  Actuator  Termination  Sealing
11SX1-T 3 A SPDT Pin Plunger Solder No
11SX21-T 5 A SPDT Pin Plunger Solder No
11SX22-T 5 A SPDT Pin Plunger Solder No
11SX24 5 A SPDT Pin Plunger PCB Solder No
11SX96-T 5 A SPDT Pin Plunger Solder No
12SX1-T 1 A SPDT Pin Plunger Solder No
12SX12-T 1 A SPDT Pin Plunger Solder No
12SX14-T 1 A SPDT Pin Plunger Solder No
12SX2-T 1 A SPDT Pin Plunger Solder No
12SX3-H58 1 A SPDT Pin Plunger Quick Connect No
12SX3-T 1 A SPDT Pin Plunger Quick Connect No
12SX31-T 1 A SPDT Pin Plunger Solder No
13SX21-T 1 A SPDT Pin Plunger Solder No
13SX47-H58 1 A SPDT Pin Plunger Quick Connect No
13SX48-H58 1 A SPDT Pin Plunger Quick Connect No
13SX96-T 1 A SPDT Pin Plunger Solder No
14SX101-T 1 A SPDT Pin Plunger Solder No
14SX15-T 1 A SPDT Pin Plunger Solder No
17SX21-T 5 A SPDT Pin Plunger Solder No
1SX1-H58 7 A SPDT Pin Plunger Quick Connect No
1SX1-T 7 A SPDT Pin Plunger Solder No
1SX12-T 4 A SPDT Pin Plunger Solder No
1SX36-T 7 A SPDT Pin Plunger Solder No
1SX48-T 7 A SPDT Pin Plunger Solder No
1SX74-T 7 A SPDT Pin Plunger Solder No
1SX81 7 A SPDT Pin Plunger Solder No
1SX88-T 7 A SPDT Pin Plunger Solder No
1SX89-T2 7 A SPDT Pin Plunger Solder No
1SX90-T 7 A SPNO Pin Plunger Solder No
21SX1-T 7 A SPDT Pin Plunger Solder No
21SX39-H58 7 A SPDT Pin Plunger Quick Connect No
21SX39-T 7 A SPDT Pin Plunger Solder No
21SX39-T2 7 A SPDT Pin Plunger Solder No
21SX88 7 A SPDT Pin Plunger Solder No
23SX39-T 1 A SPDT Pin Plunger Solder No
23SX39-T2 1 A SPDT Pin Plunger Solder No
23SX83-H340 1 A SPDT Pin Plunger Solder No
2SX1-H58 7 A SPDT Pin Plunger Quick Connect No
2SX1-T 7 A SPDT Pin Plunger Solder No
2SX27-T 7 A SPDT Pin Plunger Solder No
2SX83 7 A SPDT Pin Plunger Solder No
2SX84-HF 7 A SPDT Pin Plunger Solder No
311SX1-T 5 A SPDT Straight Lever Solder No
311SX146-H391 5 A SPDT Simulated Roller Lever Solder PCB Termination No
311SX2-H33 5 A SPDT Straight Lever PCB Solder No
311SX2-T 5 A SPDT Straight Lever Solder No
311SX2-T2 5 A SPDT Straight Lever Solder No
311SX3-T 5 A SPDT Straight Lever Solder No
311SX4-H391 5 A SPDT Simulated Roller Lever Solder PCB Termination No
311SX4-H58 5 A SPDT Simulated Roller Lever Quick Connect No
  • View Next 31 Results
  • PAGE
    5
    Square Box

    SX Series
    Up to 7 A ac & dc (UL, CSA, CE, ENEC) ● Variety of actuators, terminations & contacts ● 4,8 mm centers side mount ● MIL-PRF-8805 listings

    Square Box

    1HP Series
    Qualified to RTCA DO-160D ● 150 psi to 5000 psi ● Easily configurable ● MIL-PRF-8805 rated ● 12000 psi burst

    Square Box

    Aerospace Pressure Switches
    Qualified to RTCA DO-160D, switches handle 150 psi to 5000 psi, are easily configurable, MIL-PRF-8805-rated, and 12000 psi burst.

    Square Box

    Valves and Actuators
    Sensors and switches for use in valves, actuators, and flowmeters.

    Square Box

    General Purpose Basic Switches
    With standard & miniature sizes and 0.1 A to 26 A range, general purpose basics offer wide actuation, termination, operating, & temp. options.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf MICRO SWITCH SX Series Premium Subminiature Basic Switch Datasheet English 762.9KB
    pdf SX Series Subminiature Basic Switch Catalog Information English 323.4KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.