Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Output  Pressure Range  Measurement Type  Supply Voltage
NSCDANN015PAUNV Analog 0 psi to 15 psi Absolute 5 Vdc
NSCDANN030PAUNV Analog 0 psi to 30 psi Absolute 5 Vdc
NSCDANN1.6BAUNV Analog 0 bar to 1.6 bar Absolute 5 Vdc
NSCDANN150PGUNV Analog 0 psi to 150 psi Gage 5 Vdc
NSCDRNN100PGUNV Analog 0 psi to 100 psi Gage 5 Vdc
NSCDRRN001PDUNV Analog ±1 psi Differential 5 Vdc
NSCDRRN001PGUNV Analog 0 psi to 1 psi Gage 5 Vdc
NSCDRRN005PDUNV Analog ±5 psi Differential 5 Vdc
NSCDRRN015PDUNV Analog ±15 psi Differential 5 Vdc
NSCDRRN015PGUNV Analog 0 psi to 15 psi Gage 5 Vdc
NSCDRRN030PGUNV Analog 0 psi to 30 psi Gage 5 Vdc
NSCDRRN100PDUNV Analog ±100 psi Differential 5 Vdc
NSCDRRN160MGUNV Analog 0 mbar to 160 mbar Gage 5 Vdc
NSCSANN015PAUNV Analog 0 psi to 15 psi Absolute 5 Vdc
NSCSANN060MGUNV Analog 0 mbar to 60 mbar Gage 5 Vdc
NSCSANN600MGUNV Analog 0 mbar to 600 mbar Gage 5 Vdc
NSCSGNN100PGUNV Analog 0 psi to 100 psi Gage 5 Vdc
NSCSHHN015PDUNV Analog ±15 psi Differential 5 Vdc
NSCSHHN100PDUNV Analog ±100 psi Differential 5 Vdc
NSCSMNN001PDUNV Analog ±1 psi Differential 5 Vdc
NSCSMNN100PDUNV Analog ±100 psi Differential 5 Vdc
NSCSMNN150PDUNV Analog ±150 psi Differential 5 Vdc
NSCSRRN004BGUNV Analog 0 bar to 4 bar Gage 5 Vdc
  • PAGE
    1
    Square Box

    TruStability™ NSC Series
    Uncompensated ● Ultra-low, low pressure ● Absolute, diff., gage ● mV output ● Liquid media ● DIP, SIP, SMT ● Accuracy: ±0.25 %FSS BFSL

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.