Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Output  Pressure Range  Measurement Type  Supply Voltage
26PCAFG6G Analog 0 psi to 1 psi Gage 10 Vdc typ.
26PCBFG2G Analog 0 psi to 5 psi Gage 10 Vdc typ.
26PCCFG5G Analog 0 psi to 15 psi Gage 10 Vdc typ.
26PCCFG6G Analog 0 psi to 15 psi Gage 10 Vdc typ.
26PCDFG2G Analog 0 psi to 30 psi Gage 10 Vdc typ.
26PCDFG5G Analog 0 psi to 30 psi Gage 10 Vdc typ.
26PCFFP5G Analog 0 psi to 100 psi Gage 10 Vdc typ.
26PCFFU5G Analog 0 psi to 100 psi Gage 10 Vdc typ.
26PCJFU5G Analog 0 psi to 38 psi Gage 10 Vdc typ.
  • PAGE
    1
    Square Box

    26PC Flow-Through Series
    Compensated ● Low pressure ● mV output ● Flow-through gage ● SIP ● Linearity & hysteresis: 0.35 % typ.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf 26PC Series Flow-Through Low Pressure Sensors, Comp/Unamp, 0.5 psi to 100 psi Datasheet English 954.2KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.