Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Actuator  Sealing  Termination Type  Housing Material
BZG1-2AN2 Top Roller Arm NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZG1-2RN Top Plunger NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZG1-2RN2 Top Roller Arm NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZG1-2RN234 Top Roller Arm NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZG1-2RN34 Top Plunger NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZG1-2RN5234 Top Plunger NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZG1-2RN62 Low Force Rod NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZG1-2RN80 Top Roller Plunger NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZG1-2RN8034 Top Roller Plunger NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZH1-2RN Top Plunger NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZH1-2RN2 Top Roller Arm NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
BZH1-2RN62 Low Force Rod NEMA 1, 3, 4, 13 n/a Zinc Die-Cast
  • PAGE
    2
    Square Box

    BZG/BZH Series
    Metal housing ● Flange or diagonal side mount ● NEMA 1, 3, 4, 13 sealing ● 75 mm x 31 mm mounting centers ● UL approvals

    Square Box

    Compact Precision Limit Switches
    Series features small metal or plastic package size, side or flange mounting, booted and unsealed actuators, and low temperature options.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf Enclosed Switches BZG/BZH Series Catalog Information English 390.8KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.