Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161184==

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Actuator  Sealing  Termination Type  Housing Material
BZE7-2RQ8-C Top Roller Plunger IP50 20 mm [0.79 in] Conduit Aluminum Die-Cast
  • PAGE
    1
    Square Box

    BZE7 Series
    Metal housing ● Diagonal side mount ● IP65 (with boot seal) sealing ● 62,3 mm x 25 mm mounting holes ● CE approvals

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    3
    pdf MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches Datasheet English 1.8MB
    pdf MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches Datasheet English 2.7MB
    pdf PK 88173: BZE6/V6 and BZG/H Enclosed Switches Installation Instructions English 665.7KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.