Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161181==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Range  Operation  Output  Accuracy
6443-105 500 lb and 2,000 lb Tension/Compression 2 mV/V (nominal) ±0.15 % full scale
6443-106 500 lb & 1,500 lb Tension/Compression 2 mV/V (nominal) ±0.15 % full scale
6443-123 1.325K lb and 6.6K lb Tension/Compression 2 mV/V (nominal) ±0.15 % full scale
6443-500/1K 500 lb & 1,000 lb Tension/Compression 2 mV/V (nominal) ±0.15 % full scale
  • PAGE
    1
    Square Box

    X-Y Force Special Application Load Cells – Model 6443
    Complete two-component system, including flexures, provides unusual structure strength & to minimize crosstalk between the two transducers.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf Model 6443 X-Y Force Sensor Datasheet Datasheet English 302.8KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.