Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Range  Operation  Output  Accuracy
3124-10K 10,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale
3124-15K 15,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale
3124-20K 20,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale
3124-25K 25,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale
3124-5K 5,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale
  • PAGE
    2
    Square Box

    Carbon Steel In-Line/Rod End Load Cells
    Small dia. for mounting in restricted areas ● Capacities from 2,000 lb up to 25,000 lb ● Adapts directly to hydraulic cylinder

    Square Box

    In-Line/Rod End Load Cells
    In-line tension & tension/compression load cells designed to be mounted in-line to the load axis to measure tension.