Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Ampere Rating  Circuitry  Actuator  Termination  Sealing
V15W-DZ200-AW1 0.1 A SPDT Pin Plunger 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A02-AW1 0.1 A SPDT Straight Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A02-W2 5 A SPDT Straight Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A04-W2 5 A SPDT Simulated Roller Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A05-AW1 0.1 A SPDT Roller lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A06-AW1 0.1 A SPDT Long Roller Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A06-W2 5 A SPDT Long Roller Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-EZ200-W3 10(2) A SPDT Pin Plunger 4,8 mm x 0,5 mm terminals Watertight
V15W-WZ200-W3 10(2) A SPDT Pin Plunger 300 mm long wires IP67
V15W-WZ200A02-AW1 0.1 A SPDT Straight Lever 300 mm long wires IP67
V15W-WZ200A02-W2 5 A SPDT Straight Lever 300 mm long wires IP67
V15W-WZ200A06-AW1 0.1 A SPDT Long Roller Lever 300 mm long wires IP67
  • PAGE
    4
    Square Box

    V15W Series
    Up to 10 A ac & 5 A dc (UL, cUL, ENEC, CQC) ● Variety of configurations ● 22,2 mm x 10,3 mm diagonal mount ● IP67 with pre-wired termination

    Square Box

    Watertight Basic Switches
    Switches sealed to IP67; suitable for applications where the switch assembly would be exposed to liquids or particulate contaminates.

    Square Box

    Lawn and Garden
    Sensors and switches for lawn, garden, and leisure-type vehicles as well as temperature sensors, ignition switches, turn signals

    Square Box

    Material Handling Equipment
    Honeywell switch, sensor, and vehicle controls includes a multitude of products for material handling vehicles

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    3
    pdf MICRO SWITCH V15W Series Watertight Miniature Switches Datasheet English 1.1MB
    pdf 50066512: V15W Series Watertight Miniature Switches Installation Instructions Installation Instructions English 110.6KB
    pdf MICRO SWITCH V15W Series Watertight Miniature Basic Switch Nomenclature Tree Product Nomenclature Tree English 856.9KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2019 Honeywell International Inc.