Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Configuration  Sensing Range  Termination  Output
SPS-L035-LATS Linear 0 mm to 35 mm [0 in to 1.38 in] TYCO Super Seal 282087-1 integral connector 0.55 Vdc to 4.15 Vdc analog
SPS-L075-HALS Linear 0 mm to 75 mm [0 in to 2.95 in] cable with flying leads 0 Vdc to 5 Vdc analog
SPS-L225-HALS Linear 0 mm to 225 mm [0 in to 8.86 in] cable with flying leads 0 Vdc to 5 Vdc analog
SPS-L225-HDLS Linear 0 mm to 225 mm [0 in to 8.86 in] cable with flying leads RS232-type digital
  • PAGE
    10
    Square Box

    Linear Smart Position Sensors
    Linear sensing ranges of 0 mm to 35 mm, 0 mm to 75 mm, & 0 mm to 225 mm ● Analog Vdc output: 35 mm, 75 mm, & 225 mm; digital

    Square Box

    Motion & Position Sensors
    Encoders, angular/rotary potentiometers, non-contact Hall-effect rotary position sensors, resolvers, torque, & accelerometers.

    Square Box

    SMART Position Sensors, SPS Series
    Use a patented combination of ASIC technology and an MR sensor array to provide absolute position sensing with enhanced speed & accuracy.

    Square Box

    Magnetic Position Sensors
    Respond to the presence or to the interruption of a magnetic field. Measure linear, angular, or rotary movement of magnet attached to moving object.

    Square Box

    Mining/Construction Vehicles
    Honeywell's superior switch, sensor, and vehicle controls have powered the transportation industry for 75 years, with high-performing parts and applications.

    Square Box

    Machinery, Safety, Factory Floor

    Square Box

    Agricultural Vehicles
    Sensors and switches to assist agricultural vehicles run efficiently and reliably.

    Square Box

    Power Generation and Alternative Energy
    Sensors and switches for use in power generation, along with wind and solar power applications.

    Square Box

    Crane Overview
    Honeywell S&C's superior switch, sensor and vehicle control solutions have powered the transportation industry for three-quarters of a century, with high-performing parts and applications. Our extensive portfolio manufactures a multitude of solutions for engine and transmission applications, as well as temperature sensors, ignition switches, turn signals and headlights.

    Square Box

    Valve - Positioners and Actuators Overview
    Valve actuators are pneumatic or electronic mechanisms used in process control systems to automatically open or close valves. Valve actuators can be used with either linear or rotary valves.

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.