Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Range  Operation  Output  Accuracy
060-2443-02 1,000 gm Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
060-2443-06 10 lb Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
060-2443-07 25 lb Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
060-2443-08 50 lb Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
060-2444-03 100 lb Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
060-2444-06 250 lb Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
060-2445-02 500 lb Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
060-2445-04 1,000 lb Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
060-2446-01 250 gm Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
060-7480-02 1,000 Newton Compression 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb) ±0.70 % full scale
  • PAGE
    6
    Square Box

    Model 13
    Subminiature compression load cells ● Capacities from 150 g to 1,000 lb ● ±0.8% full-scale accuracy ● Stainless steel, single diaphragm design

    Square Box

    Model 41
    Tension/compression precision low profile load cells ● 5 lb to 500,000 lb ● Full-scale accuracies as low as ±0.13% ● Intrinsically safe option avail.

    Square Box

    Subminiature – Stainless Steel Load Cells
    Subminiature sizes from 9,7 mm in dia. & from 3,3 mm in height; load ranges: 150 g to 1000 lb; 0.5 N to 5 kN; or 250 lb to 10000 lb.

    Square Box

    DM Series
    Low-cost bench, panel, or rack-mounted instrument ● 4½-digit LED display ● Compact ⅛ DIN case ● ac, LVDT, & VRT excitation

    Square Box

    RMA Calibration Returns
    Returned material must go through your Original Place of Purchase and may require a valid RMA number to be processed.

    Square Box

    RMA Repair Returns
    Returned material must go through your Original Place of Purchase and may require a valid RMA number to be processed.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf Model 13 Subminiature Load Cell Datasheet Datasheet English 245.2KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.