Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161107==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Sensing Type  Operating Frequency  Supply Voltage
SNDH-T4C-G01 Quadrature Speed and Direction 1 Hz to 15 kHz 4.5 Vdc to 18 Vdc
SNDH-T4L-G01 Quadrature Speed and Direction 1 Hz to 15 kHz 4.5 Vdc to 18 Vdc
SNDH-T4P-G01 Quadrature Speed and Direction 1 Hz to 15 kHz 4.5 Vdc to 18 Vdc
SNDH-T4P-G02 Quadrature Speed and Direction 1 Hz to 15 kHz 4.5 Vdc to 18 Vdc
SNG-QPCA-001 Quadrature Speed and Direction 3 Hz to 20 kHz 4.5 Vdc to 26 Vdc
SNG-QPDB-000 Quadrature Speed and Direction 3 Hz to 20 kHz 4.5 Vdc to 26 Vdc
SNG-QPDB-002 Quadrature Speed and Direction 3 Hz to 20 kHz 4.5 Vdc to 26 Vdc
SNG-QPLA-000 Quadrature Speed and Direction 3 Hz to 20 kHz 4.5 Vdc to 26 Vdc
SNG-QPMB-000 Quadrature Speed and Direction 3 Hz to 20 kHz 4.5 Vdc to 26 Vdc
SNG-QPRA-000 Quadrature Speed and Direction 3 Hz to 20 kHz 4.5 Vdc to 26 Vdc
  • PAGE
    9
    Square Box

    Speed Sensors
    Provide non-contact detection of rotating ferrous (affects a magnetic field) target such as a gear, shaft or similar mechanism.

    Square Box

    Speed and Direction, Speed Sensor ICs
    VM Series detect the speed, direction, and position of a ring magnet encoder target. VF401 senses fine pitch ring magnets. VF526DT provides both speed and direction output.

    Square Box

    Hall-effect Digital Speed and Direction Sensors
    Dual digital Hall-effect output provide both speed and direction information.

    Square Box

    Active Speed Sensors
    Hall-effect and mag speed sensors provide digital output directly to controller; no signal conditioning required.

    Square Box

    Magnetic Sensor ICs & Value-added Packages
    Hall-effect or anisotropic magnetoresistive (AMR) sensor ICs in digital or linear outputs for angle, position & speed sensing; value-added packages.

    Square Box

    SNG-Q Series
    Hall-effect speed and direction sensor with quadrature output ● 4.5 V to 26 V supply voltage ● 3 Hz to 20 kHz operating frequency

    Square Box

    Valves and Actuators
    Sensors and switches for use in valves, actuators, and flowmeters.

    Square Box

    SNDH-T Series
    Hall-effect speed and direction sensor with quadrature output ● 4.5 Vdc to 18 Vdc supply voltage ● 1 Hz to 15 kHz operating frequency

    Square Box

    VF526DT
    Latching dual Hall-effect digital sensor ICs with speed & direction outputs ● SOT-89B (pocket tape & reel) package ● Dual sink output

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.