Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Package Type  Output Type  Supply Voltage
2SS52M U-Pack straight leads, 1000 units/bag Sinking 3.8 Vdc to 30 Vdc
2SS52M-S U-Pack surface mount, 1000 units/bag Sinking 3.8 Vdc to 30 Vdc
2SS52M-T2 U-Pack formed leads, 5000 units/ammo pack tape-in-box Sinking 3.8 Vdc to 30 Vdc
2SS52M-T3 U-Pack straight leads, 5000 units/ammo pack tape-in-box Sinking 3.8 Vdc to 30 Vdc
SL353HT SOT-23, pocket tape and reel, 3000 units/reel Digital 2.2 Vdc min., 2.8 Vdc typ., 5.5 Vdc max.
SL353LT SOT-23, pocket tape and reel, 3000 units/reel Digital 2.2 Vdc min., 2.8 Vdc typ., 5.5 Vdc max.
SM351LT SOT-23, pocket tape and reel, 3000 units/reel Digital 1.65 V min., 1.8 V typ., 5.5 V max.
SM351RT SOT-23, pocket tape and reel, 3000 units/reel Sinking 3 Vdc to 24 Vdc
SM353LT SOT-23, pocket tape and reel, 3000 units/reel Digital 1.65 V min., 1.8 V typ., 5.5 V max.
SM353RT SOT-23, pocket tape and reel, 3000 units/reel Sinking 3 Vdc to 24 Vdc
SM451R Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag Sinking 3 Vdc to 24 Vdc
SM453R Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag Sinking 3 Vdc to 24 Vdc
SS351AT SOT-23, pocket tape and reel, 3000 units/reel Sinking 3 Vdc to 24 Vdc (-40°C to 125°C), 3 Vdc to 12 Vdc (150°C)
SS451A Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag Sinking 3 Vdc to 24 Vdc (-40°C to 150°C)
SS551AT SOT-89B, pocket tape and reel, 1000 units/reel Sinking 3 Vdc to 24 Vdc (-40°C to 150°C)
SS552MT SOT-89B, pocket tape and reel, 1000 units/reel Sinking 3.8 Vdc to 30 Vdc
    PAGE
    0
  • FILTER BY


  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.