Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161064==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Operating Force or Pressure  Supply Voltage  Supply Current  Sensitivity
1865-11G-KDN 0 psi to 5 psi 10.0 Vdc typ., 15.0 Vdc max. n/a 38 mV min., 40 mV typ., 42 mV max.
1865-11G-LDN 0 psi to 5 psi n/a 1.5 mA typ. 2.0 mA max. 98 mV min., 100 mV typ., 102 mV max.
1865-12G-KDN 0 psi to 10 psi 10.0 Vdc typ., 15.0 Vdc max. n/a 38 mV min., 40 mV typ., 42 mV max.
1865-12G-LDN 0 psi to 10 psi n/a 1.5 mA typ. 2.0 mA max. 98 mV min., 100 mV typ., 102 mV max.
1865-13G-KDN 0 psi to 15 psi 10.0 Vdc typ., 15.0 Vdc max. n/a 38 mV min., 40 mV typ., 42 mV max.
1865-13G-LDN 0 psi to 15 psi n/a 1.5 mA typ. 2.0 mA max. 98 mV min., 100 mV typ., 102 mV max.
1865-15G-KDN 0 psi to 25 psi 10.0 Vdc typ., 15.0 Vdc max. n/a 38 mV min., 40 mV typ., 42 mV max.
1865-15G-LDN 0 psi to 25 psi n/a 1.5 mA typ. 2.0 mA max. 98 mV min., 100 mV typ., 102 mV max.
1865-17G-KDN 0 psi to 30 psi 10.0 Vdc typ., 15.0 Vdc max. n/a 38 mV min., 40 mV typ., 42 mV max.
1865-17G-LDN 0 psi to 30 psi n/a 1.5 mA typ. 2.0 mA max. 98 mV min., 100 mV typ., 102 mV max.
  • PAGE
    1
    Square Box

    1865 Series
    Liquid media psi pressure ranges ● Unamplified, compensated ● Current excitation mA or voltage excitation mV outputs

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf 1865 Series Force Sensors Datasheet English 204.8KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.