Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Actuator  Sealing  Termination Type  Housing Material
11LS1 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
11LS1-4C Side Rotary NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
11LS1-4PG Side Rotary NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
11LS2 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
11LS3 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
12LS1 Top Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
15LS1 Top Roller Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
15LS1-4C Top Roller Plunger NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
15LS1-4PG Top Roller Plunger NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
1LS1 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS1-4C Side Rotary NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
1LS1-4PG Side Rotary NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
1LS1-L Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS1-R Side Rotary NEMA 1, 3, 4, 6, 13 4-Pin Mini-Connector Zinc Die-Cast
1LS10 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS10-4C Side Rotary NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
1LS10-4PG Side Rotary NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
1LS10-L Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS131 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS172 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS19 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS19-4C Side Rotary NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
1LS19-4PG Side Rotary NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
1LS2 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS2-C12 Side Rotary NEMA 1, 3, 4, 6, 13 12 foot Cable Zinc Die-Cast
1LS2-L Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS212 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS22 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS23 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS23-L Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS243 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS243-4C Side Rotary NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
1LS243-4PG Side Rotary NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
1LS27 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS29-L Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS3 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS3-L Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS301-L Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS47 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS5 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS501 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS53 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS56 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS56-4C Side Rotary NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
1LS56-4PG Side Rotary NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
1LS56-L Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS58 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS59 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS6 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
1LS6-L Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
  • View Next 50 Results
  • PAGE
    18
    Square Box

    General Purpose Limit Switches
    Switches feature IEC standards, EN50041 & EN50047 mounting, plug-in/non-plug-in, plastic or metal housings, 3 conduit options, & a range of sealing choices.

    Square Box

    Limit Switches
    A broad & deep limit switch portfolio, including global, heavy-duty, miniature, general purpose, hazardous location, sealed & wireless switches.

    Square Box

    General Purpose Basic Switches
    With standard & miniature sizes and 0.1 A to 26 A range, general purpose basics offer wide actuation, termination, operating, & temp. options.

    Square Box

    200LS Series
    Metal housing ● Plug in ● IP67 sealing ● 30 mm x 60 mm mounting centers ● CE approvals

    Square Box

    GLE Series
    Min-Din EN50047 compatible mounting ● Metal housing ● IP66 sealing ● 20 to 22 mm/40 to 42 mm mounting holes ● UL/CSA/CE/CCC approvals

    Square Box

    GLG Series
    Din EN50041 mounting ● Metal housing ● Plug in ● 1 LED pilot light ● IP67 sealing ● 30 mm x 60 mm mounting holes ● UL/CE/CCC approvals

    Square Box

    GLL Series
    Min-Din EN50047 mounting ● Plastic housing ● Integral actuator ● IP66 sealing ● 20 mm to 22 mm mounting ● cULus/CE/CCC approvals

    Square Box

    GLA Series
    Din EN50041 mounting ● Metal housing ● Non-plug in ● IP67 sealing ● 30x60 mm mounting holes ● UL/CE/CCC approvals

    Square Box

    GLD Series
    Min-Din EN50047 mounting ● Plastic housing ● IP66/67 sealing ● 20 mm to 22 mm mounting holes ● UL/CSA/CE/CCC approvals

    Square Box

    GLC Series
    Min-Din EN50047 mounting ● Metal housing ● IP66 sealing ● 20 mm to 22 mm mounting holes ● UL/CSA/CE/CCC approvals

    Square Box

    GLF Series
    Din EN50041 mounting ● Metal housing ● Non-plug in ● 1 LED pilot light ● IP67 sealing ● 30 mm x 60 mm mounting holes ● UL/CE/CCC approvals

    Square Box

    LS Series
    Metal housing ● Non-plug in ● IP67 sealing ● 30 mm x 60 mm mounting centers ● CE approvals

    Square Box

    GLH Series
    Din EN50041 mounting ● Metal housing ● Non-plug in ● 2 LED pilot lights ● IP67 ● 30 mm x 60 mm mounting holes ● UL/CE/CCC approvals

    Square Box

    GLB Series
    Din EN50041 mounting ● Metal housing ● Plug in ● IP67 sealing ● 30x60 mm mounting holes ● UL/CE approvals

    Square Box

    SZL-WL Series
    EN50041 mounting ● Metal housing ● IP67 sealing ● 30 mm x 60 mm mounting centers ● UL/CE/CSA approvals

    Square Box

    SL1 Series
    Metal housing ● Non-plug in ● IP67 sealing ● Pre-installed cable gland ● 25 mm mounting centers ● UL/CSA approvals

    Square Box

    BZE6 Series
    Metal housing ● Side mounting ● IP66 (with boot seal) sealing ● 25 mm mounting holes ● UL/CSA/CE approvals

    Square Box

    BZV6 Series
    Metal housing ● Flange mount ● IP66 (with boot seal) sealing ● 25 mm mounting holes ● UL/CSA/CE approvals

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf MICRO SWITCH SZL-WL Series General Purpose Limit Switches Datasheet English 3.6MB
    pdf MICRO SWITCH LS Series General Purpose Limit Switches Datasheet English 4.7MB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.