Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161051==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Operating Force or Pressure  Supply Voltage  Sensitivity
FSS005WNGB 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. 6.6 mV/V/N min., 7.2 mV/V/N min., 7.8 mV/V/N min.
FSS005WNGR 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. 6.6 mV/V/N min., 7.2 mV/V/N min., 7.8 mV/V/N min.
FSS005WNGT 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. 6.6 mV/V/N min., 7.2 mV/V/N min., 7.8 mV/V/N min.
FSS010WNGB 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. 3.3 mV/V/N min., 3.6 mV/V/N min., 3.9 mV/V/N min.
FSS010WNGR 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. 3.3 mV/V/N min., 3.6 mV/V/N min., 3.9 mV/V/N min.
FSS010WNGT 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. 3.3 mV/V/N min., 3.6 mV/V/N min., 3.9 mV/V/N min.
FSS015WNGB 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. 2.2 mV/V/N min., 2.4 mV/V/N min., 2.6 mV/V/N min.
FSS015WNGR 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. 2.2 mV/V/N min., 2.4 mV/V/N min., 2.6 mV/V/N min.
FSS015WNGT 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. 2.2 mV/V/N min., 2.4 mV/V/N min., 2.6 mV/V/N min.
FSS020WNGB 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. 1.65 mV/V/N min., 1.8 mV/V/N min., 1.95 mV/V/N min.
FSS020WNGR 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. 1.65 mV/V/N min., 1.8 mV/V/N min., 1.95 mV/V/N min.
FSS020WNGT 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. 1.65 mV/V/N min., 1.8 mV/V/N min., 1.95 mV/V/N min.
  • PAGE
    1
    Square Box

    FSS-SMT Series
    0 N to 20 N force ranges ● Unamplified, uncompensated ● 360 mV typ. output ● Low deflection ● Small size

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf FSS-SMT Series Low Profile Force Sensors Datasheet English 326.2KB
    pdf FSS-SMT Series Low Profile Force Sensors Installation Instructions English 307.1KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.