Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Ampere Rating  Circuitry  Actuator  Termination  Sealing
V15W-DZ200-AW1 0.1 A SPDT Pin Plunger 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A02-AW1 0.1 A SPDT Straight Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A02-W2 5 A SPDT Straight Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A04-W2 5 A SPDT Simulated Roller Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A05-AW1 0.1 A SPDT Roller lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A06-AW1 0.1 A SPDT Long Roller Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A06-W2 5 A SPDT Long Roller Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-EZ200-W3 10(2) A SPDT Pin Plunger 4,8 mm x 0,5 mm terminals Watertight
V15W-WZ200-W3 10(2) A SPDT Pin Plunger 300 mm long wires IP67
V15W-WZ200A02-AW1 0.1 A SPDT Straight Lever 300 mm long wires IP67
V15W-WZ200A02-W2 5 A SPDT Straight Lever 300 mm long wires IP67
V15W-WZ200A06-AW1 0.1 A SPDT Long Roller Lever 300 mm long wires IP67
ZD20S10A01 10 mA SPDT Pin Plunger Solder No
ZD20S10A02 10 mA SPDT Pin Plunger Solder No
ZD20S20A01 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A02 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A03 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A04 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A05 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A06 10 mA SPDT Pin Plunger PCB Straight No
ZD20SA01EA 10 mA SPDT Pin Plunger Wire Leads IP67
ZD20SA02EA 10 mA SPDT Pin Plunger Wire Leads IP67
ZD30S10A01 3 A SPDT Pin Plunger Solder No
ZD30S10A02 3 A SPDT Pin Plunger Solder No
ZD30S20A01 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A02 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A03 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A04 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A05 3 A SPDT Pin Plunger PCB Straight No
ZD30S20A06 3 A SPDT Pin Plunger PCB Straight No
ZD30SA01EA 3 A SPDT Pin Plunger Wire Leads IP67
ZD30SA02EA 3 A SPDT Pin Plunger Wire Leads IP67
ZW10E15CD1 0.1 A SPDT Straight Lever Solder Angled IP00
ZW10E70FD1 0.1 A SPDT Roller Lever Long Solder IP00
ZW10E90FW1 0.1 A SPDT Roller Lever Cable Bottom Exit IP67
ZW50F15AD1 5 A SPDT Pin Plunger Solder Angled IP00
ZW50F90HW1 5 A SPDT Simulated Roller Lever Cable Bottom Exit IP67
  • PAGE
    5
    Square Box

    Watertight Basic Switches
    Switches sealed to IP67; suitable for applications where the switch assembly would be exposed to liquids or particulate contaminates.

    Square Box

    Basic Switches
    Highly reliable and rugged switches, basics include miniature, subminiature, large premium, specialty, sealed, V-basics, and watertight versions.

    Square Box

    ZD Series
    Up to 3 A ac & dc (UL, cUL, ENEC, CQC) ● Variety of actuators, forces, terminations ● Mounting includes 9,5 mm centers & integral pins

    Square Box

    ZW Series
    Sealed plunger ● Up 5 A (UL, cUL), 6 A (ENEC, CQC) ● Variety of configurations ● 9,5 mm centers side mount ● IP67 prewired termination

    Square Box

    V15W Series
    Up to 10 A ac & 5 A dc (UL, cUL, ENEC, CQC) ● Variety of configurations ● 22,2 mm x 10,3 mm diagonal mount ● IP67 with pre-wired termination

  • FILTER BY


  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.