Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==160992==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Contact(s)  Operating Pressure  Electrical Termination  Standard Factory Set Points  Connector
PBN1B222-A Gold 0.5 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 0.5 in-H2O 4 mm smooth perpendicular ports
PBN1B222-B Gold 1.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-C Gold 1.5 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.5 in-H2O 4 mm smooth perpendicular ports
PBN1B222-D Gold 2.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 2.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-E Gold 3.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 3.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-F Gold 4.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 4.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-G Gold 6.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 6.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-J Gold 8.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 8.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-K Gold 10.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 10.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-L Gold 12.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 12.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-M Gold 15.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 15.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-N Gold 20.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 20.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-P Gold 30.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 30.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-Q Gold 40.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 40.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-R6 Gold 10.0 in-H2O to 50.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated n/a 5 mm smooth perpendicular ports
PBN1B222-R7 Gold 51.0 in-H2O to 416.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated n/a 6 mm smooth perpendicular ports
PBN1B222-S Gold 50.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 50.0 in-H2O 4 mm smooth perpendicular ports
PBN1B332-A Gold 0.5 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 0.5 in-H2O 5 mm barbed radial ports
PBN1B332-B Gold 1.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.0 in-H2O 5 mm barbed radial ports
PBN1B332-C Gold 1.5 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.5 in-H2O 5 mm barbed radial ports
PBN1B332-D Gold 2.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 2.0 in-H2O 5 mm barbed radial ports
PBN1B332-E Gold 3.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 3.0 in-H2O 5 mm barbed radial ports
PBN1B332-F Gold 4.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 4.0 in-H2O 5 mm barbed radial ports
PBN1B332-G Gold 6.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 6.0 in-H2O 5 mm barbed radial ports
PBN1B332-J Gold 8.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 8.0 in-H2O 5 mm barbed radial ports
PBN1B332-K Gold 10.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 10.0 in-H2O 5 mm barbed radial ports
PBN1B332-L Gold 12.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 12.0 in-H2O 5 mm barbed radial ports
PBN1B332-M Gold 15.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 15.0 in-H2O 5 mm barbed radial ports
PBN1B332-N Gold 20.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 20.0 in-H2O 5 mm barbed radial ports
PBN1B332-P Gold 30.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 30.0 in-H2O 5 mm barbed radial ports
PBN1B332-Q Gold 40.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 40.0 in-H2O 5 mm barbed radial ports
PBN1B332-R6 Gold 10.0 in-H2O to 50.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated n/a 6 mm barbed radial ports
PBN1B332-R7 Gold 51.0 in-H2O to 416.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated n/a 7 mm barbed radial ports
PBN1B332-S Gold 50.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 50.0 in-H2O 5 mm barbed radial ports
PBN3C421-B Silver 1.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.0 in-H2O 4 mm smooth perpendicular ports
PBN3C421-D Silver 2.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 2.0 in-H2O 4 mm smooth perpendicular ports
PBN3C421-H Silver 6.5 in-H2O 6,3 mm x 0,8 mm quick connect 6.5 in-H2O 4 mm smooth perpendicular ports
PBN3C451-D Silver 2.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 2.0 in-H2O 5 mm barbed radial ports
PBN3D421-R1 Silver 10.0 in-H2O to 28.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 4 mm smooth perpendicular ports
PBN3D421-R2 Silver 35.0 in-H2O to 75.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 4 mm smooth perpendicular ports
PBN3D441-R1 Silver 10.0 in-H2O to 28.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a Adjustable ports
PBN3D441-R2 Silver 35.0 in-H2O to 75.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a Adjustable ports
PBN3D451-H Silver 6.5 in-H2O 6,3 mm x 0,8 mm quick connect 6.5 in-H2O 5 mm barbed radial ports
PBN3D451-R1 Silver 10.0 in-H2O to 28.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a Adjustable ports
PBN3D451-R2 Silver 35.0 in-H2O to 75.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a Adjustable ports
PBN3E421-R8 Silver 83.0 in-H2O to 416.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 4 mm smooth perpendicular ports
PBN3E421-R9 Silver 416.0 in-H2O to 1109.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 4 mm smooth perpendicular ports
PBN3E441-R8 Silver 83.0 in-H2O to 416.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 5 mm barbed radial ports
PBN3E441-R9 Silver 416.0 in-H2O to 1109.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 5 mm barbed radial ports
PBN3E451-R8 Silver 83.0 in-H2O to 416.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 5 mm barbed radial ports
  • View Next 1 Results
  • PAGE
    1
    Square Box

    EMEA-Only Pressure Switches
    Direct action blade contact or snap-action switch for EMEA that handles 0.018 psi to 40 psi, factory set & adjustable, & 60 psi burst.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    57
    pdf HP, HE, MH, ME, LP, and LE Series Pressure Switches Datasheet Datasheet English 2.9MB
    pdf Series 5000 Extended Duty Pressure Switch Datasheet Datasheet English 121.4KB
    pdf 1HP Aerospace Pressure Switch Product Sheet Datasheet English 253.6KB
    pdf PBN Series Pressure Switch and Sensor Datasheet Datasheet English 872.3KB
    pdf 霍尼韦尔压力开关 高压:HP 系列,HE 系列 出厂设置为150 psi 到4500 psi [10.34 bar 到310.26 bar] 低压:LP 系列,LE 系列 出厂设置为3.5 psi 到150 psi [0.24 bar 到10.34 bar] 数据表 Datasheet Chinese Simplified 2.9MB
    pdf Manocontacts Honeywell Haute pression : Série HP, Série HE Réglé en usine de 150 psi à 4500 psi [10,34 bar à 310,26 bar] Basse pression : Série LP, Série LE Réglé en usine ou sur site de 3,5 psi à 150 psi [0,24 bar à 10,34 bar] Fiche technique Datasheet French 2.9MB
    pdf Honeywell Druckschalter Hochdruck: HP-Serie, HE-Serie Werkseitige Voreinstellung auf 150 psi bis 4.500 psi [10,34 bar bis 310,26 bar] Niederdruck: LP-Serie, LE-Serie Werkseitige Voreinstellung oder am Einsatzort einstellbar auf 3,5 psi bis 150 psi [0,24 bar bis 10,34 bar] Datenblatt Datasheet German 2.9MB
    pdf Interruttori di pressione Honeywell Alta pressione: HP Series, HE Series Impostazione in fabbrica da 150 psi a 4500 psi [da 10,34 bar a 310,26 bar] Bassa pressione: LP Series, LE Series Impostazione in fabbrica o regolazione sul campo da 3,5 psi a 150 psi [da 0,24 bar a 10,34 bar] Dati tecnici Datasheet Italian 2.9MB
    pdf ハネウェルの圧力スイッチ 高圧:HP シリーズ、HE シリーズ 出荷時設定150 psi~4500 psi [10.34 bar~310.26 bar] 低圧:LP シリーズ、LE シリーズ 出荷時設定または現場で調整可能 3.5 psi~150 psi [0,24 bar~10,34 bar] データシート Datasheet Japanese 2.9MB
    pdf Honeywell 압력 스위치 고압: HP 시리즈, HE 시리즈 150 psi ~ 4500 psi[10.34 bar ~ 310.26 bar]로 공장 설정 저압: LP 시리즈, LE 시리즈 3.5 psi ~ 150 psi[0.24 bar ~ 10.34 bar]로 공장 설정 또는 현장 조정 데이터시트 Datasheet Korean 2.9MB
    pdf Przełączniki ciśnieniowe Honeywell Wysokie ciśnienie: seria HP, seria HE Nastawiane fabrycznie w zakresie od 150 psi do 4500 psi (10,34 bara do 310,26 bara) Niskie ciśnienie: seria LP, seria LE Nastawiane fabrycznie lub w miejscu instalacji od 3,5 psi do 150 psi (0,24 bara do 10,34 bara) Dane techniczne Datasheet Polish 2.9MB
    pdf Реле давления Honeywell Высокое давление: серии HP, HE Фабричная настройка от 150 до 4500 фунтов на кв. дюйм [от 10,34 до 310,26 бар] Низкое давление: серии LP, LE Фабричная настройка или возможность регулировки на месте от 3,5 до 150 фунтов на кв. дюйм [от 0,24 до 10,34 бар] Спецификация Datasheet Russian 2.9MB
    pdf Honeywell Basınç Anahtarları Yüksek Basınç: HP Serisi, HE Serisi Fabrika ayarı 150 psi ile 4500 psi [10,34 bar ile 310,26 bar] arasındadır Alçak Basınç: LP Serisi, LE Serisi Fabrika ayarı veya sahada yapılabilir ayar 3,5 psi ile 150 psi [0,24 bar ile 10,34 bar] arasındadır Veri sayfası Datasheet Turkish 2.9MB
    pdf 50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series Installation Instructions English 2.6MB
    pdf 霍尼韦尔压力开关安装说明 高压:HP 系列,HE 系列 低压:LP 系列,LE 系列 (3.5 psi 至4500 psi [0.24 bar 至310.26 bar]) Installation Instructions Chinese Simplified 2.6MB
    pdf Instructions d’installation pour les Manocontacts Honeywell Haute pression : Série HP, Série HE Basse pression : Série LP, Série LE (3,5 psi à 4500 psi [0,24 bar à 310,26 bar]) Installation Instructions French 2.6MB
    pdf Anweisungen zum Einbau des Honeywell Druckschalter Hochdruck: HP-Serie, HE-Serie Niederdruck: LP-Serie, LE-Serie (3,5 psi bis 4500 psi [0,24 bar bis 310,26 bar]) Installation Instructions German 2.6MB
    pdf Istruzioni per l'installazione degli interruttori di pressione Honeywell Alta pressione: HP Series, HE Series Bassa pressione: LP Series, LE Series (da 3,5 psi a 4500 psi [da 0,24 bar a 310,26 bar]) Installation Instructions Italian 2.6MB
    pdf 取り付け方法説明書: ハネウェルの圧力スイッチ 高圧:HP シリーズ、HE シリーズ 低圧:LP シリーズ、LE シリーズ (3.5 psi~4500 psi [0,24 bar~310,26 bar]) Installation Instructions Japanese 2.6MB
    pdf 설치 지침서 - Honeywell 압력 스위치 고압: HP 시리즈, HE 시리즈 저압: LP 시리즈, LE 시리즈 (3.5 psi ~ 4500 psi[0.24 bar ~ 310.26 bar]) Installation Instructions Korean 2.6MB
    pdf Instrukcja instalacji Przełączniki ciśnieniowe Honeywell Wysokie ciśnienie: seria HP, seria HE Niskie ciśnienie: seria LP, seria LE (3,5 psi do 4500 psi (0,24 bara do 310,26 bara)) Installation Instructions Polish 2.6MB
    pdf Инструкции по установке для реле давления Honeywell Высокое давление: серии HP, HE Низкое давление: серии LP, LE (от 3,5 до 4500 фунтов на кв. дюйм [от 0,24 до 310,26 бар]) Installation Instructions Russian 2.6MB
    pdf Honeywell Basınç Anahtarları için Montaj Talimatları Yüksek Basınç: HP Serisi, HE Serisi Alçak Basınç: LP Serisi, LE Serisi (3,5 psi ila 4500 psi [0,24 bar ila 310,26 bar]) Installation Instructions Turkish 2.6MB
    pdf Pressure Switch Line Guide Product Line Guide English 691.6KB
    pdf Controls, Monitors, and Pressure Switches Range Guide (Japanese) Product Range Guide English 1.8MB
    pdf Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 1.4MB
    pdf MH Series Integrated AMP CAD Drawing CAD Model English 1MB
    pdf MH Series Integrated Deutsch CAD Drawing CAD Model English 843.6KB
    pdf MH Series Screw Terminal CAD Drawing CAD Model English 1.7MB
    pdf MH Series Wireout CAD Drawing CAD Model English 372.9KB
    pdf ME Series Integrated Deutsch CAD Drawing CAD Model English 2.1MB
    pdf ME Series Screw Terminal CAD Drawing CAD Model English 2.2MB
    pdf HP Series Wireout CAD Drawing CAD Model English 920.6KB
    pdf LP Series Blade Terminal 50074488-006 CAD Drawing CAD Model English 1.5MB
    pdf LP Series Integrated Deutsch 50074488-006 CAD Drawing CAD Model English 1.7MB
    pdf LP Series Wireout Pigtail 50074488-006 CAD Drawing CAD Model English 641.2KB
    pdf ME Series Wireout CAD Drawing CAD Model English 1.3MB
    pdf ME Series Blade Terminal CAD Drawing CAD Model English 997KB
    pdf HP Series Integrated AMP CAD Drawing CAD Model English 1.3MB
    pdf LP Series Integrated AMP 50074488-006 CAD Drawing CAD Model English 1.5MB
    pdf MH Series Blade Terminal CAD Drawing CAD Model English 877.5KB
    pdf ME Series Integrated AMP CAD Drawing CAD Model English 2.7MB
    pdf HP Series Screw Terminal CAD Drawing CAD Model English 2.3MB
    pdf LP Series Screw Terminal 50074488-006 CAD Drawing CAD Model English 1.5MB
    pdf HP Series Integrated Deutsch CAD Drawing CAD Model English 1.5MB
    pdf HP Series Blade Terminal CAD Drawing CAD Model English 1021KB
    pdf Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors Application Note English 502.5KB
    pdf Series 1000 Pressure Switch Hydraulic Brake Light Application Note Application Note English 61.9KB
    pdf Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications Application Note English 1.2MB
    pdf Technical Note: Honeywell Pressure Switches - Smart Diagnostic Technology Application Note English 350KB
  • View Next 7 Results
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.