Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Model Type  Output Type  LCD Display  Temperature Range
SCTHWA43SDS Humidity and temperature 4 mA to 20 mA With LCD display -5°C to 55°C
SCTHWA43SNS Humidity and temperature 4 mA to 20 mA Without LCD display -5°C to 55°C
SCTHWB43SDS Humidity and temperature 0 V to 10 V With LCD display -5°C to 55°C
SCTHWB43SNS Humidity and temperature 0 V to 10 V Without LCD display -5°C to 55°C
SCTHWC4ENDS Humidity and temperature 4 mA to 20 mA With LCD display None
SCTHWC4ENNS Humidity and temperature 4 mA to 20 mA Without LCD display None
SCTHWC4FNDS Humidity and temperature 4 mA to 20 mA With LCD display None
SCTHWC4FNNS Humidity and temperature 4 mA to 20 mA Without LCD display None
SCTHWC4GNDS Humidity and temperature 4 mA to 20 mA With LCD display None
SCTHWC4GNNS Humidity and temperature 4 mA to 20 mA Without LCD display None
SCTHWD4ENDS Humidity and temperature 0 V to 10 V With LCD display None
SCTHWD4ENNS Humidity and temperature 0 V to 10 V Without LCD display None
SCTHWD4FNDS Humidity and temperature 0 V to 10 V With LCD display None
SCTHWD4FNNS Humidity and temperature 0 V to 10 V Without LCD display None
SCTHWD4GNDS Humidity and temperature 0 V to 10 V With LCD display None
SCTHWD4GNNS Humidity and temperature 0 V to 10 V Without LCD display None
SCTTWEN3SDS Temperature 4 mA to 20 mA With LCD display -5°C to 55°C
SCTTWEN3SNS Temperature 4 mA to 20 mA Without LCD display -5°C to 55°C
SCTTWFN3SDS Temperature 0 V to 10 V With LCD display -5°C to 55°C
SCTTWFN3SNS Temperature 0 V to 10 V Without LCD display -5°C to 55°C
  • PAGE
    2
    Square Box

    Wall Mount Transducers – SCT Series
    Humidity & temperature wall mount transducer using Honeywell HumidIcon™ humidity/temperature sensor (Asia-Pacific Region only)

    Square Box

    Humidity Products
    Honeywell HumidIcon™ combined humidity/temperature sensors, RH absorption-based humidity sensors & wall mount transducers.

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.