Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==160953==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Switch Type Circuitry  Actuator  Termination Type  Housing Material
FF2-10-AC 1NC Non-contact Barrel n/a Red ABS Resin Filled
FF2-10-DC 1NC Non-contact Barrel n/a Red ABS Resin Filled
FF2-11-AC 1NC/1NO Non-contact Barrel n/a Red ABS Resin Filled
FF2-11-DC 1NC/1NO Non-contact Barrel n/a Red ABS Resin Filled
FF3-20-AC 2NC Non-contact Barrel n/a Red ABS Resin Filled
FF3-20-DC 2NC Non-contact Barrel n/a Red ABS Resin Filled
FF3-21-AC 2NC/1NO Non-contact Barrel n/a Red ABS Resin Filled
FF3-21-DC 2NC/1NO Non-contact Barrel n/a Red ABS Resin Filled
FF5-21-DC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF5-21-DC-03-SS Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Stainless Steel
FF5-21-DC-10 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF5-21-DC-10-SS Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Stainless Steel
FF6-10-AC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-10-AC-03-SS 1NC Safety Non-contact Switch n/a Stainless Steel
FF6-10-AC-QD-SS 1NC Safety Non-contact Switch n/a Stainless Steel
FF6-10-AC-QD05 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-10-AC-QD05-SS 1NC Safety Non-contact Switch n/a Stainless Steel
FF6-10-DC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-10-DC-03-SS Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Stainless Steel
FF6-10-DC-QD05 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-11-AC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-11-AC-QDO5 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-11-DC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-11-DC-03-SS Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Stainless Steel
FF6-11-DC-QDO5 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-20-AC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-20-AC-QD05 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-20-DC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-20-DC-03-SS Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Stainless Steel
FF6-20-DC-QD05 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-21-AC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-21-AC-QDO5 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-21-DC-03 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FF6-21-DC-QDO5 Max: 2NC Safety and 1NO Auxiliary Non-contact Switch n/a Red ABS Resin Filled
FFS-11-03 Max: 1NC Safety and 1NO Auxiliary Non-contact Switch n/a Blue ABS Resin Filled
FFS-11-10 Max: 1NC Safety and 1NO Auxiliary Non-contact Switch n/a Blue ABS Resin Filled
FFS-11-QD Max: 1NC Safety and 1NO Auxiliary Non-contact Switch Brad Harrison Connector Blue ABS Resin Filled
FFS-11-QD05 Max: 1NC Safety and 1NO Auxiliary Non-contact Switch Brad Harrison Connector Blue ABS Resin Filled
FFS-20-03 Max: 2NC Safety Non-contact Switch n/a Blue ABS Resin Filled
FFS-20-10 Max: 2NC Safety Non-contact Switch n/a Blue ABS Resin Filled
FFS-20-QD Max: 2NC Safety Non-contact Switch Brad Harrison Connector Blue ABS Resin Filled
FFS-20-QD05 Max: 2NC Safety Non-contact Switch Brad Harrison Connector Blue ABS Resin Filled
  • PAGE
    7
    Square Box

    Non-contact Switches
    Magnetically operated, non-contact switches with ABS and stainless steel housings and a 7 mm to 10 mm operating distance.

    Square Box

    FF6 Series
    ABS and 316 stainless steel housings ● 10 mm sensing distance ● Up to 2 A ● IP67 ● CE, UL ● EN1088

    Square Box

    FF3 Series
    Barrel mounting ● 30 mm ● Up to two safety contacts ● One indicator contact ● Plastic housing ● IP67 ● CE, UL

    Square Box

    Valves and Actuators
    Sensors and switches for use in valves, actuators, and flowmeters.

    Square Box

    FF2 Series
    Barrel mounting ● 18 mm ● One safety contact ● Optional indicator contact ● Plastic housing ● IP67 ● CE, UL

    Square Box

    FF5 Series
    ABS and 316 stainless steel housings ● 6 mm sensing distance ● Up to 300 mA @ 24 Vdc ● IP67 ● CE, UL

    Square Box

    FFS Series
    ABS housings ● 7 mm to 10 mm sensing distance ● Two volt-free outputs (2NC or 1NC/1NO) ● IP67 ● CE, UL ● LED

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.