Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==160911==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Magnetic Actuation Type  Operate Point  Supply Voltage  Package Type
2SS52M-T2 Omnipolar 25 G max. (-40°C to 150°C) 3.8 Vdc to 30 Vdc U-Pack formed leads, 5000 units/ammo pack tape-in-box
SM351LT Omnipolar 3 G min., 7 G typ., 11 G max. 1.65 V min., 1.8 V typ., 5.5 V max. SOT-23, pocket tape and reel, 3000 units/reel
SM351RT Omnipolar 3 G min., 7 G typ., 11 G max. 3 Vdc to 24 Vdc SOT-23, pocket tape and reel, 3000 units/reel
SM353LT Omnipolar 6 G min., 14 G typ., 20 G max. 1.65 V min., 1.8 V typ., 5.5 V max. SOT-23, pocket tape and reel, 3000 units/reel
SM353RT Omnipolar 6 G min., 14 G typ., 20 G max. 3 Vdc to 24 Vdc SOT-23, pocket tape and reel, 3000 units/reel
SM451R Omnipolar 3 G min., 7 G typ., 11 G max. 3 Vdc to 24 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SM453R Omnipolar 6 G min., 14 G typ., 20 G max. 3 Vdc to 24 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS30AT Bipolar 170 G min.; 110 G max. (-40°C to 85°C) 4.5 Vdc to 24 Vdc SOT-23, pocket tape and reel, 3000 units/reel
SS311PT Bipolar 140 G max. 2.7 Vdc to 7 Vdc SOT-23, pocket tape and reel, 3000 units/reel
SS345PT Unipolar 180 G typ. (-40°C to 150°C) 2.7 Vdc to 7 Vdc SOT-23, pocket tape and reel, 3000 units/reel
SS40A Bipolar 170 G min.; 110 G max. (-40°C to 85°C) 4.5 Vdc to 24 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS40A-L Bipolar 170 G min.; 110 G max. (-40°C to 85°C) 4.5 Vdc to 24 Vdc Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag
SS40A-T2 Bipolar 170 G min.; 110 G max. (-40°C to 85°C) 4.5 Vdc to 24 Vdc Flat TO-92-style, formed leads, ammopack tape-in-box, 5000 units/box
SS40A-T3 Bipolar 170 G min.; 110 G max. (-40°C to 85°C) 4.5 Vdc to 24 Vdc Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box
SS40AF Bipolar 110 G max. 4.5 Vdc to 24 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS40F Bipolar 110 G max. 4.5 Vdc to 24 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS41 Bipolar 150 G max. [25°C] 4.5 Vdc to 24 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS41-L Bipolar 150 G max. [25°C] 4.5 Vdc to 24 Vdc Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag
SS41-S Bipolar 150 G max. [25°C] 4.5 Vdc to 24 Vdc Flat TO-92-style, surface mount, bulk pack, 1000 units/bag
SS41-SP Bipolar 150 G max. [25°C] 4.5 Vdc to 24 Vdc Flat TO-92-style, surface mount, pocket tape and reel, 1000 units/reel
SS41-T2 Bipolar 150 G max. [25°C] 4.5 Vdc to 24 Vdc Flat TO-92-style, formed leads, ammopack tape-in-box, 5000 units/box
SS41-T3 Bipolar 150 G max. [25°C] 4.5 Vdc to 24 Vdc Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box
SS411A Bipolar 60 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS411A-L Bipolar 60 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag
SS411A-SP Bipolar 60 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, surface mount, pocket tape and reel, 1000 units/reel
SS411A-T3 Bipolar 60 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box
SS411P Bipolar 140 G max. 2.7 Vdc to 7 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS413A Bipolar 140 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS413A-L Bipolar 140 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag
SS413A-S Bipolar 140 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, surface mount, bulk pack, 1000 units/bag
SS413A-SP Bipolar 140 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, surface mount, pocket tape and reel, 1000 units/reel
SS413A-T2 Bipolar 60 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, formed leads, ammopack tape-in-box, 5000 units/box
SS413A-T3 Bipolar 140 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box
SS441A Unipolar 115 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS441A-L Unipolar 115 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag
SS441A-S Unipolar 115 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, surface mount, bulk pack, 1000 units/bag
SS441A-SP Unipolar 115 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, surface mount, pocket tape and reel, 1000 units/reel
SS441A-T2 Unipolar 115 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, formed leads, ammopack tape-in-box, 5000 units/box
SS441A-T3 Unipolar 115 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box
SS443A Unipolar 180 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS443A-L Unipolar 180 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag
SS443A-S Unipolar 180 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, surface mount, bulk pack, 1000 units/bag
SS443A-T2 Unipolar 180 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, formed leads, ammopack tape-in-box, 5000 units/box
SS443A-T3 Unipolar 180 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box
SS445P Unipolar 180 G typ. (-40°C to 150°C) 2.7 Vdc to 7 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS449A Unipolar 390 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
SS449A-L Unipolar 390 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag
SS449A-T2 Unipolar 390 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, formed leads, ammopack tape-in-box, 5000 units/box
SS449A-T3 Unipolar 390 G max. (25°C) 3.8 Vdc to 30 Vdc Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box
SS451A Omnipolar 85 G typ. (-40°C to 150°C) 3 Vdc to 24 Vdc (-40°C to 150°C) Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
  • View Next 23 Results
  • PAGE
    15
    Square Box

    Position Sensor ICs
    Digital bipolar, latching, unipolar, omnipolar and low power sensor ICs with a variety of operating characteristics, package styles & costs.

    Square Box

    Low Power
    Operate with very low supply voltages, as low as 1.65 Vdc.

    Square Box

    Latching
    Latch on to an initial pole (North or South) until a magnetic field of sufficient strength of the opposite polarity is brought near the sensor IC.

    Square Box

    SS40A, SS40AF
    Low-cost enhanced bipolar Hall-effect digital sensor ICs ● Flat TO-92-style package ● Digital sinking output

    Square Box

    Unipolar
    Detect the magnetic field from a permanent magnet or electromagnet and respond to a single pole (North or South).

    Square Box

    Bipolar
    Detect the magnetic field from a permanent magnet or electromagnet and respond to alternating poles (North and South).

    Square Box

    SS41K6
    High Voltage and ESD Protection Bipolar Hall-Effect Digital Position Sensor ICs ● Flat TO-92-style package ● Digital sinking output ● 4.5 Vdc to 60 Vdc supply voltage range

    Square Box

    Omnipolar
    Detect the magnetic field from a permanent magnet or electromagnet and respond to either pole (North or South).

    Square Box

    Power Generation and Alternative Energy
    Sensors and switches for use in power generation, along with wind and solar power applications.

    Square Box

    Wound Therapy
    Hyperbaric chambers introduce precise levels of oxygen at high pressure to promote healing in patients with poor blood oxygen or inert gas bubbles.

    Square Box

    Valves and Actuators
    Sensors and switches for use in valves, actuators, and flowmeters.

    Square Box

    Sport Vehicles
    Sensors and switches for a variety of sport vehicle applications.

    Square Box

    Medication Dispensing Cabinets
    Magnetic position sensor ICs enhance security, minimize dispensing errors by utilizing electronic sensing solutions to enable remote locking.

    Square Box

    Medical Solutions
    Accurate and reliable sensors, switches and barcode decoding products for use in critical equipment.

    Square Box

    Magnetic Sensor ICs & Value-added Packages
    Hall-effect or anisotropic magnetoresistive (AMR) sensor ICs in digital or linear outputs for angle, position & speed sensing; value-added packages.

  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.