Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Range  Operation  Output  Accuracy
6443-105 500 lb and 2,000 lb Tension/Compression 2 mV/V (nominal) ±0.15 % full scale
6443-106 500 lb & 1,500 lb Tension/Compression 2 mV/V (nominal) ±0.15 % full scale
6443-123 1.325K lb and 6.6K lb Tension/Compression 2 mV/V (nominal) ±0.15 % full scale
6443-500/1K 500 lb & 1,000 lb Tension/Compression 2 mV/V (nominal) ±0.15 % full scale
  • PAGE
    12
    Square Box

    Load Cells for Special Applications
    A variety of load cells adaptable for special applications in automotive, aerospace, oil & gas, and other industries.

    Square Box

    Model 31
    Miniature load cells ● Rugged double diaphragm capacity: ≤100 lb; single diaphragm: >100 lb ● Male thread attachments

    Square Box

    Model 3170
    Tension/compression low profile load cells ● 200 lb to 100,000 lb capacities ● ±0.07% full-scale accuracy

    Square Box

    Model 3397
    Tension/compression low profile load cells ● 25 lb, 50 lb, 100 lb, 200 lb, & 300 lb capacities ● ±0.07% full-scale accuracy

    Square Box

    Model 41
    Tension/compression precision low profile load cells ● 5 lb to 500,000 lb ● Full-scale accuracies as low as ±0.13% ● Intrinsically safe option avail.

    Square Box

    Model 3132
    Tension/compression low profile load cells ● 500 lb to 5,000 lb capacities ● ±0.15% full-scale accuracy

    Square Box

    Model 3108
    Tension/compression pancake load cells ● 5 lb & 10 lb capacities ● Barometrically compensated construction

    Square Box

    Model 53
    Low cost miniature load cells ● 5 lb to 50,000 lb capacities ● Stainless steel diaphragm design

    Square Box

    X-Y Force Special Application Load Cells – Model 6443
    Complete two-component system, including flexures, provides unusual structure strength & to minimize crosstalk between the two transducers.

    Square Box

    Handheld
    Signal conditioning or cell/force indications ● Battery powered ● Rugged enclosure ● Strain-gage/bridge based transducer input

    Square Box

    RMA Repair Returns
    Returned material must go through your Original Place of Purchase and may require a valid RMA number to be processed.

    Square Box

    RMA Calibration Returns
    Returned material must go through your Original Place of Purchase and may require a valid RMA number to be processed.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    3
    pdf 50078933: Installation Instructions for Test & Measurement Load Cells Installation Instructions English 51.3KB
    pdf Tire Uniformity Machines for Tire Manufacturing Application Note English 1.5MB
    pdf Tension and Compression S-Beam Load Cells in Industrial and Medical Applications Application Note English 416.5KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.