Search Results
PRODUCT | Magnetic Actuation Type | Operate Point (OP) | Package Type | Termination Type | |
---|---|---|---|---|---|
![]() |
SR13C-A1 | Unipolar | 18.0 mT [180 G] max. | Plastic Snap-in | 152,4 mm [6 in] Stranded Lead Wires |
![]() |
SR13D-A1 | Unipolar | 15.0 mT max. [115 G] max. | Plastic Snap-in | 152,4 mm [6 in] Stranded Lead Wires |
![]() |
SR13R-A1 | Bipolar | 8.5 mT [85 G] max. | Plastic Snap-in | 152,4 mm [6 in] Stranded Lead Wires |
![]() |
SR15C-A3 | Unipolar | 18.0 mT [180 G] max. | Plastic Housing | 254,0 mm [10.0 in] Stranded Lead Wires |
PAGE | |
---|---|
![]() |
SR13/SR15 Series Hall-effect digital position sensors ● Snap-in & flat-mount housing ● Sinking output |
DOCUMENT | DOCUMENT TYPE | LANGUAGE | SIZE |
---|
Test Tab