Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==160884==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Total Wattage  Watt Density
C3200-6095 10 W 0,78 W/cm² [5 W/in²]
C3200-6095A 10 W 0,78 W/cm² [5 W/in²]
C3200-6136 15 W 0,39 W/cm² [2.5 W/in²]
C3200-6136A 15 W 0,39 W/cm² [2.5 W/in²]
C3200-6138 60 W 1,55 W/cm² [10 W/in²]
C3200-6138A 60 W 1,55 W/cm² [10 W/in²]
C3200-6142 15 W 0,39 W/cm² [2.5 W/in²]
C3200-6142A 15 W 0,39 W/cm² [2.5 W/in²]
C3200-6144 60 W 1,55 W/cm² [10 W/in²]
C3200-6144A 60 W 1,55 W/cm² [10 W/in²]
C3200-6145 20 W 0,39 W/cm² [2.5 W/in²]
C3200-6145A 20 W 0,39 W/cm² [2.5 W/in²]
C3200-6153 80 W 1,55 W/cm² [10 W/in²]
C3200-6153A 80 W 1,55 W/cm² [10 W/in²]
C3200-6154 30 W 0,39 W/cm² [2.5 W/in²]
C3200-6154A 30 W 0,39 W/cm² [2.5 W/in²]
C3200-6158 60 W 0,78 W/cm² [5 W/in²]
C3200-6158A 60 W 0,78 W/cm² [5 W/in²]
C3200-6159 120 W 1,55 W/cm² [10 W/in²]
C3200-6159A 120 W 1,55 W/cm² [10 W/in²]
C3200-6160 30 W 0,39 W/cm² [2.5 W/in²]
C3200-6160A 30 W 0,39 W/cm² [2.5 W/in²]
C3200-6162 120 W 1,55 W/cm² [10 W/in²]
C3200-6162A 120 W 1,55 W/cm² [10 W/in²]
C3200-6199 30 W 0,39 W/cm² [2.5 W/in²]
C3200-6199A 30 W 0,39 W/cm² [2.5 W/in²]
C3200-6208 37.5 W 0,39 W/cm² [2.5 W/in²]
C3200-6208A 37.5 W 0,39 W/cm² [2.5 W/in²]
C3200-6209 75 W 0,78 W/cm² [5 W/in²]
C3200-6209A 75 W 0,78 W/cm² [5 W/in²]
C3200-6210 150 W 1,55 W/cm² [10 W/in²]
C3200-6210A 150 W 1,55 W/cm² [10 W/in²]
C3200-6211 37.5 W 0,39 W/cm² [2.5 W/in²]
C3200-6211A 37.5 W 0,39 W/cm² [2.5 W/in²]
C3200-6215 75 W 0,78 W/cm² [5 W/in²]
C3200-6215A 75 W 0,78 W/cm² [5 W/in²]
C3200-6216 150 W 1,55 W/cm² [10 W/in²]
C3200-6216A 150 W 1,55 W/cm² [10 W/in²]
C3200-6238 40 W 0,39 W/cm² [2.5 W/in²]
C3200-6238A 40 W 0,39 W/cm² [2.5 W/in²]
C3200-6239 80 W 0,78 W/cm² [5 W/in²]
C3200-6239A 80 W 0,78 W/cm² [5 W/in²]
C3200-6242 80 W 0,78 W/cm² [5 W/in²]
C3200-6242A 80 W 0,78 W/cm² [5 W/in²]
C3200-6243 160 W 1,55 W/cm² [10 W/in²]
C3200-6243A 160 W 1,55 W/cm² [10 W/in²]
C3200-6250 60 W 0,39 W/cm² [2.5 W/in²]
C3200-6250A 60 W 0,39 W/cm² [2.5 W/in²]
C3200-6251 120 W 0,78 W/cm² [5 W/in²]
C3200-6251A 120 W 0,78 W/cm² [5 W/in²]
  • View Next 50 Results
  • PAGE
    7
    Square Box

    Flexible Heaters
    Flat, molded-to-shape, spiral wrap, composit,e and high-temperature configurations. Single, multiple, or variable Watt. Custom versions.

    Square Box

    C3400 Series
    Kapton® insulated or Kapton insulated high temp. ● Used where thin profile and/or low material outgassing are required ● Variety of geometries

    Square Box

    C3200 Series
    Silicon chemically etched ● Used where multiple Watt densities or varying trace geometries are required ● Variety of geometries

    Square Box

    Medical Solutions
    Accurate and reliable sensors, switches and barcode decoding products for use in critical equipment.

    Square Box

    Humidity, Thermal & Flexible Heater Products
    A wide variety of humidity sensors & wall mount transducers, thermal sensing elements, thermostats/thermal switches, & flexible heaters.

    Square Box

    Sterilizers
    Honeywell thermistors & flexible heaters offer flexibility and savings for sterilizers, autoclaves & blood refrigerators.

    Square Box

    Autoclaves
    Honeywell thermistors & flexible heaters offer flexibility and savings for sterilizers, autoclaves & blood refrigerators.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    4
    pdf Flexible Heaters Product Line Guide English 134.8KB
    pdf Flexible Heaters Meet Medical Industry Autoclave Requirements Application Note English 1.1MB
    pdf Total Thermal Management Solution for Ventilator Condensation Applications Application Note English 165KB
    pdf Sensors and Flexible Heaters in Infusion Pump Applications Application Note English 1.8MB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.