Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==160858==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Product Type  Mounting  Hours  Accuracy  Termination
20034 Deluxe ac 2 Screw 100K ±0.02 % Wire lead
20042 Deluxe ac 3 Screw 100K ±0.02 % Wire lead
20045 Deluxe ac 3 Screw 100K ±0.02 % Wire lead
20082 Deluxe ac 2 Screw 100K ±0.02 % Screw
20111 Deluxe ac 3 Screw 100K ±0.02 % Screw
20171 Deluxe ac Retainer 100K ±0.02 % Screw
20186 Deluxe ac 2 Screw 100K ±0.02 % 1/4 inch
28106 Multi-Range ac Retainer 100K ±0.02 % 1/4 inch Blade
28110 Multi-Range ac Retainer 100K ±0.02 % 1/4 inch Short Blade
82007 Quartz Standard 2 Screw 10K ±0.02 % 1/4 inch Male Blade - Straight
82025 Quartz Standard 2 screw (no holes) 10K ±0.02 % 1/4 inch Male Blade - Down
82040 Quartz Standard Retainer 10K ±0.02 % 1/4 inch Male Blade - Up
82042 Quartz Standard Retainer 10K ±0.02 % 1/4 inch Male Blade - Straight
85009 Quartz + Hour Meter 2.5 Dia Stirrup 10K ±0.02 % 1/4 inch Male Blade - Down
85010 Quartz + Hour Meter Rectangular Stirrup 10K ±0.02 % 1/4 inch Male Blade - Down
85017 Quartz + Hour Meter 2.27 Dia Stirrup 10K ±0.02 % 1/4 inch Male Blade - Down
85019 Quartz + Hour Meter 2.5 Dia Cup 10K ±0.02 % 1/4 inch Male Blade - Down
85023 Quartz + Hour Meter Rectangular Stirrup 10K ±0.02 % 1/4 inch Male Blade - Down
85036 Quartz + Hour Meter 2.27 Dia Cup 10K ±0.02 % 1/4 inch Male Blade - Down
85098 Quartz + Hour Meter 2.5 Dia Cup 10K ±0.02 % 1/4 inch Male Blade - Down
85102 Quartz + Hour Meter 2.27 Dia Cup 100K ±0.02 % 1/4 inch Male Blade - Down
85110 Quartz + Hour Meter Rectangular Stirrup 100K ±0.02 % 1/4 inch Male Blade - Down
85133 Quartz + Hour Meter 2.5 Dia Cup 100K ±0.02 % 1/4 inch Male Blade - Down
85236 Quartz + Hour Meter 3 Screw 10K ±0.02 % Stud #8-32
85242 Quartz + Hour Meter 2.5 Dia Aircraft 10K ±0.02 % Stud #8-32
85312 Quartz + Hour Meter 3 Screw 10K ±0.02 % 1/4 inch Male Blade - Down
85319 Quartz + Hour Meter 3 Screw 10K ±0.02 % 1/4 inch Male Blade - Down
85325 Quartz + Hour Meter 3 Screw 10K ±0.02 % Stud #8-32
85346 Quartz + Hour Meter 2.27 Dia Cup 10K ±0.02 % 1/4 inch Male Blade - Straight
85371 Quartz + Hour Meter 2.27 Dia Cup 10K ±0.02 % 1/4 inch Male Blade - Down
LM-HH2AS-H11 MCU (Microcontroller Unit) LCD Hour Meter 2 Screw 0 to 99,999.9 hours ±200 ppm/hour 1/4 inch Male Blade
LM-HH3AS-H11 MCU (Microcontroller Unit) LCD Hour Meter 2 Screw 0 to 99,999.9 hours ±200 ppm/hour 1/4 inch Male Blade
LM-HH4AS-H11 MCU (Microcontroller Unit) LCD Hour Meter 2 Screw 0 to 99,999.9 hours ±200 ppm/hour 1/4 inch Male Blade
LM-HHFAS-H11 MCU (Microcontroller Unit) LCD Hour Meter 2 Screw 0 to 99,999.9 hours ±200 ppm/hour 1/4 inch Male Blade
  • PAGE
    19
    Square Box

    Hour Meters
    Multiple power, display, shape and data options ● Analog or LCD displays ● ac/dc, ac, or dc ● Shock and vibration resistance

    Square Box

    dc Hour Meters
    UL/CSA ● MIL-M-3971 ● IP66 ● 4.5 Vdc to 110 Vdc ● Male blade, packard connector, spade, stud, & Deutsch terminals ● Analog & digital

    Square Box

    ac/dc Hour Meters - LM Series
    Digital, backlit meter ● UL/CE ● IP67 sealed, shock-resistant case ● 9 V to 64 V dc/ac (50 Hz to 500 Hz) operation

    Square Box

    ac Hour Meters
    0 to 99,999.9 hours ● IP66/65 ● 24 Vac to 264 Vac ● 50 Hz or 60 Hz ● Screw, spade, or lead wire ● Analog and digital versions

    Square Box

    20000 Series
    0 to 99,999.9 ● IP65 ● 24 Vac, 120 Vac, 240 Vac/50 Hz, 60 Hz ● ±0.02 accuracy ● UL, CE, CSA ● Screw, lead wires ● 3 mm numbers

    Square Box

    82400 Series
    0 to 9999,9 ● IP66 ● 10 Vdc to 80 Vdc (polarity insensitive) ● ±0.02 accuracy ● 1/4 in spade ● 3 mm numbers

    Square Box

    28100 Series
    0 to 99,999.9 ● IP66 (front) ● 90 Vac to 264 Vac/50 Hz, 60 Hz ● ±0.02 accuracy ● UL, CE, CSA ●1/4 in spade ● 3 mm numbers

    Square Box

    85000 Series
    10,000 hour version standard ● IP66 ● 5 Vdc to 110 Vdc ● ±0.02 accuracy ● UL, CSA ● 1/4 in male blade, 8-32 stud, Deutsch, Packard ● 3 mm numbers

    Square Box

    Power Generation and Alternative Energy
    Sensors and switches for use in power generation, along with wind and solar power applications.

    Square Box

    Controls and Monitors
    Vehicle controls and monitors that operate in harsh environments: hour meters, shifters, turn signals, relays, and more

    Square Box

    Lawn and Garden
    Sensors and switches for lawn, garden, and leisure-type vehicles as well as temperature sensors, ignition switches, turn signals

    Square Box

    Mining/Construction Vehicles
    Honeywell's superior switch, sensor, and vehicle controls have powered the transportation industry for 75 years, with high-performing parts and applications.

    Square Box

    Material Handling Equipment
    Honeywell switch, sensor, and vehicle controls includes a multitude of products for material handling vehicles

    Square Box

    Compressors and Pumps
    Sensors and switches for use in air compressors and pumps.

    Square Box

    Operator Controls
    Controls include shifters, turn signals, e-stop switches, custom controls, key switches, and rotary switches.

    Square Box

    Armoured Military Vehicle Overview
    Military armoured vehicles are concerned with accuracy and speed. These vehicles require sensing and switching solutions that can not only withstand, but excel, in their severe environments and working conditions.

    Square Box

    Contact Us
    Would you like to call, email or mail us something?

    Square Box

    Crane Overview
    Honeywell S&C's superior switch, sensor and vehicle control solutions have powered the transportation industry for three-quarters of a century, with high-performing parts and applications. Our extensive portfolio manufactures a multitude of solutions for engine and transmission applications, as well as temperature sensors, ignition switches, turn signals and headlights.

    Square Box

    Sensors
    Airflow, current, displacement, force, heaters, hour meters, humidity, infrared, magnetic, position, pressure, proximity & temperature.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    7
    pdf LM Series MCU (Microcontroller Unit) LCD Hour Meter Product Sheet Datasheet English 1008.7KB
    pdf HMD Series Hour Meters Datasheet English 230.8KB
    pdf 50082092: LM Series MCU (Microcontroller Unit) LCD Hour Meter Installation Instructions Installation Instructions English 601.5KB
    pdf Hour Meters Line Guide Product Line Guide English 579.3KB
    pdf True Time Stamp - Hour Meters Case Study English 350KB
    pdf White Paper: Specifying Hour Meters White Paper English 239.7KB
    pdf LM Series MCU (Microcontroller Unit) LCD Hour Meter Nomenclature Tree Product Nomenclature Tree English 887.5KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.