Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Output  Operating Force  Supply Voltage  Supply Current  Signal Conditioning
1865-01G-KDN Analog 0 psi to 5 psi 10.0 Vdc typ., 15.0 Vdc max. n/a Unamplified
1865-01G-LDN Analog 0 psi to 5 psi n/a 1.5 mA typ. 2.0 mA max. Unamplified
1865-02G-KDN Analog 0 psi to 10 psi 10.0 Vdc typ., 15.0 Vdc max. n/a Unamplified
1865-02G-LDN Analog 0 psi to 10 psi n/a 1.5 mA typ. 2.0 mA max. Unamplified
1865-03G-KDN Analog 0 psi to 15 psi 10.0 Vdc typ., 15.0 Vdc max. n/a Unamplified
1865-03G-LDN Analog 0 psi to 15 psi n/a 1.5 mA typ. 2.0 mA max. Unamplified
1865-05G-KDN Analog 0 psi to 25 psi 10.0 Vdc typ., 15.0 Vdc max. n/a Unamplified
1865-05G-LDN Analog 0 psi to 25 psi n/a 1.5 mA typ. 2.0 mA max. Unamplified
1865-07G-KDN Analog 0 psi to 30 psi 10.0 Vdc typ., 15.0 Vdc max. n/a Unamplified
1865-07G-LDN Analog 0 psi to 30 psi n/a 1.5 mA typ. 2.0 mA max. Unamplified
FSAGPDXX001RCAB5 Analog 0 lb to 1 lb 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. n/a Amplified
FSAGPDXX005LCSB5 Digital SPI 0 N to 5 N 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. n/a Amplified
FSAGPDXX010WCAA5 Analog 0 N to 10 N 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. n/a Amplified
FSAGPDXX1.5LC5B5 Digital I2C, address 0x58 0 lb to 1.5 lb 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. n/a Amplified
FSAGPNXX001RC4C5 Digital I2C, address 0x58 0 lb to 1 lb 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. n/a Amplified
FSAGPNXX003LCAC5 Analog 0 lb to 3 lb 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. n/a Amplified
FSAGPNXX010WC2C3 Digital I2C, address 0x58 0 N to 10 N 3.0 Vdc min., 3.3 Vdc typ., 3.6 Vdc max. n/a Amplified
FSAGPNXX1.5LCAC5 Analog 0 lb to 1.5 lb 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. n/a Amplified
FSG005WNPB Analog 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSG010WNPB Analog 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSG015WNPB Analog 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSG020WNPB Analog 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS005WNGB Analog 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS005WNGR Analog 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS005WNGT Analog 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS005WNSB Analog 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS005WNSR Analog 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS005WNST Analog 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS010WNGB Analog 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS010WNGR Analog 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS010WNGT Analog 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS010WNSB Analog 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS010WNSR Analog 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS010WNST Analog 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS015WNGB Analog 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS015WNGR Analog 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS015WNGT Analog 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS015WNSB Analog 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS015WNSR Analog 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS015WNST Analog 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS020WNGB Analog 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS020WNGR Analog 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS020WNGT Analog 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS020WNSB Analog 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS020WNSR Analog 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
FSS020WNST Analog 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. n/a Unamplified
PC15132 Analog n/a n/a n/a n/a
TBFLPNS001BGUCV Analog 0 bar to 1 bar -12.0 Vdc min., 12.0 Vdc max. n/a Unamplified
TBFLPNS015PGUCV Analog 0 psi to 15 psi -12.0 Vdc min., 12.0 Vdc max. n/a Unamplified
TBFLPNS030PGUCV Analog 0 psi to 30 psi -12.0 Vdc min., 12.0 Vdc max. n/a Unamplified
  • View Next 3 Results
  • PAGE
    22
    Square Box

    Force Sensors
    PCB sensors measure the addition or backup of force, with proportional output.

    Square Box

    Force Sensors
    Force sensors measure the addition or backup of force, with resistance changing in proportion to that applied.

    Square Box

    X-Y Force Special Application Load Cells – Model 6443
    Complete two-component system, including flexures, provides unusual structure strength & to minimize crosstalk between the two transducers.

    Square Box

    Aerospace Linear Force and Rotary Torque Sensors
    Aerospace sensors that perform measurement and feedback applications on aircraft.

    Square Box

    Sensors
    Airflow, current, displacement, force, heaters, hour meters, humidity, infrared, magnetic, position, pressure, proximity & temperature.

    Square Box

    FSS Series
    0 N to 20 N force ranges ● Unamplified, uncompensated ● 360 mV typ. output ● Low deflection ● Small size

    Square Box

    FSG Series
    0 N to 20 N force ranges ● Unamplified, uncompensated ● 360 mV typ. output ● Extremely low deflection

    Square Box

    Basic TBF Series
    psi, bar, kPa force & pressure ranges ● Unamplified, compensated ● mV output ● Extremely small size

    Square Box

    FSA Series
    N, lb, g, & kg force ranges ● Amplified, compensated ● Analog or digital (SPI or I2C) output

    Square Box

    FSS-SMT Series
    0 N to 20 N force ranges ● Unamplified, uncompensated ● 360 mV typ. output ● Low deflection ● Small size

    Square Box

    Surgical Fluid Management
    Honeywell force sensors can help regulate the pressure at the pump head of a fluid management system.

    Square Box

    RTP Series
    Non-contact magnetically biased, Hall-effect IC senses rotary movement of the actuator over a set operating range.

    Square Box

    1865 Series
    Liquid media psi pressure ranges ● Unamplified, compensated ● Current excitation mA or voltage excitation mV outputs

    Square Box

    Waste Handling
    MICRO SWITCH limit switches for use in waste handling and management applications.

    Square Box

    Medical Solutions
    Accurate and reliable sensors, switches and barcode decoding products for use in critical equipment.

    Square Box

    Landing Gear
    Proper deployment is a vital function for airplane landing, take off, and taxiing

    Square Box

    T&M Load Cells
    General purpose to fatigue-rated, high performance, Honeywell offers a comprehensive selection of tension, compression, & universal load cells.

    Square Box

    Test and Measurement Equipment
    No Description

    Square Box

    Surgical Equipment/Support Products
    Honeywell sensors have been used to help control the operation of various surgical instruments.

    Square Box

    Contact Us
    Would you like to call, email or mail us something?

    Square Box

    RMA Calibration Returns
    Returned material must go through your Original Place of Purchase and may require a valid RMA number to be processed.

    Square Box

    Dialysis Application Overview
    Honeywell manufactures many sensors that may be used in hemodialysis machines. They provide presence/absence detection, pressure/flow and temperature measurement.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    30
    pdf TBF Series Force Sensors, Compensated/Unamplified Datasheet English 241.1KB
    pdf Model 3719 Bolt Force Sensor Datasheet Datasheet English 357.5KB
    pdf FSS Series Low Profile Force Sensors Datasheet English 350.9KB
    pdf Model 6443 X-Y Force Sensor Datasheet Datasheet English 302.8KB
    pdf 1865 Series Force Sensors Datasheet English 120.3KB
    pdf FSG Series Force Sensors Datasheet English 383.6KB
    pdf FSA Series Force Sensors, Compensated/Amplified Datasheet English 428.4KB
    pdf FSS-SMT Series Low Profile Force Sensors Datasheet English 326.2KB
    pdf FSG Series Force Sensors Installation Instructions English 335.8KB
    pdf TBF Series Force Sensors, Compensated/Unamplified Installation Instructions English 123.7KB
    pdf FSS Series Low Profile Force Sensors Installation Instructions English 372.4KB
    pdf FSA Series Force Sensors, Compensated/Amplified Installation Instructions English 297KB
    pdf FSS-SMT Series Low Profile Force Sensors Installation Instructions English 307.1KB
    pdf Force Sensors Product Line Guide English 257.9KB
    pdf Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 7.9MB
    pdf FSA Series, Digital CAD Model.stp CAD Model English 1.5MB
    pdf FSA Series, Analog CAD Model.stp CAD Model English 1.4MB
    pdf TBF Series CAD Model.stp CAD Model English 175.4KB
    pdf TBF Series Force Sensors, Compensated/Unamplified Application Note English 83.7KB
    pdf Sensors in Infusion Pumps Application Note English 1.8MB
    pdf Output Signal Adjustment and Temperature Compensation for 24PC and FS Series Application Note English 181.3KB
    pdf FSA Series Force Sensors, Compensated/Amplified Application Note English 68.2KB
    pdf Selection Considerations for Pressure and Force Sensors Technical Information English 170.9KB
    pdf Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors Technical Information English 186.8KB
    pdf Selection Considerations for Pressure and Force Sensors Technical Information English 197KB
    pdf Pressure or Force Sensor Switch Circuits Technical Information English 103.9KB
    pdf SPI Communications with Honeywell Digital Output Force Sensors Technical Information English 263.2KB
    pdf Output Signal Adjustment and Temperature Compensation for Honeywell Basic Force Sensors, TBF Series, Compensated/Unamplified Technical Information English 167.7KB
    pdf I²C Communications with Honeywell Digital Output Force Sensors Technical Information English 224.3KB
    pdf Using Force Sensors in Applications that Measure Flow Technical Information English 192.8KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.