25
    Square Box

    Potentiometers
    Convert rotary motion into a smooth change of resistance in voltage or current, often used to control position transducers.

    Square Box

    Conductive Plastic Potentiometers
    Compact and rugged thick-film devices are available in wide range of resistance values. Precision technology developed for military applications.

    Square Box

    Precision Conductive Plastic Potentiometers
    Compact & rugged thick-film devices available in wide range of resistance values. Accuracy to 0.25%, IP67 sealing, & 30 million life cycle available.

    Square Box

    Cermet Potentiometers
    Compact & rugged thick film devices, stable over a range of operating temperatures; high power dissipation & improved resistance temp. coefficient.

    Square Box

    380 Series
    Conductive plastic pot ● 2 W rated ● 0.25 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    380/RV4/485/53C/385 Series
    2 W conductive plastic pot ● 0.25 in dia. shaft ● Stainless steel housing

    Square Box

    SensorCube Series
    1 W sealed construction precision conductive plastic element pot ● 0.25 in dia. shafts ● 1 kOhm to 10 kOhm resistance

    Square Box

    392 Series
    Original version ● 0.5 W rated ● 0.125 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    RV6 Series
    Military version of 392 ● 0.5 W rated ● 0.125 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    53C Series
    Cost-effective version of 380 ● 2 W rated ● 0.25 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    MKV Series
    1 W precision conductive plastic element pot ● 0.25 in dia. shafts ● 500 Ohm to 20 kOhm resistance

    Square Box

    392/RV6 Series
    0.5 W industrial/military, wave-solderable conductive plastic pot ● 0.125 in dia. shaft ● Thermoplastic housing

    Square Box

    RV4 Series
    Military version of 380 ● 2 W rated ● 0.25 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    640 Series
    0.5 W max. thru-shaft, low-profile housing conductive plastic pot ● Reinforced thermoplastic housing

    Square Box

    73 Series
    2 W, 10-turn construction wirewound pot ● 0.25 in dia. shafts ● Glass-filled nylon housing

    Square Box

    Cabin/Environmental Controls
    Highly reliable and accurate sensors to actively monitor and maintain the cabin's environment.

    Square Box

    Honeywell Hawk™ 1-Inch Series
    Fully housed resolver with bearing/shaft ● 1 in dia. ● 1X speed ● Transformer (360°+ mechanical) redundant

    Square Box

    Honeywell Hawk™ 3-Inch Series
    Resolver with multiple housing & rotary transformer configurations ● 3 in dia. ● 1X; 1X & 16X speeds ● Transformer (360°+ mechanical) redundant

    Square Box

    Machinery, Safety, Factory Floor

    Square Box

    Military Bomb and Missile Racks
    Honeywell components feature design flexibility and the reuseability of systems on different platforms.

    Square Box

    Cockpit Controls
    copy to come

    Square Box

    Military Rotorcraft
    Honeywell's sensors and switches excel in military rotorcraft applications.

    Square Box

    Naval Applications
    Honeywell's sensors and switches excel in naval applications.

    Square Box

    Armoured Military Vehicle Overview
    Military armoured vehicles are concerned with accuracy and speed. These vehicles require sensing and switching solutions that can not only withstand, but excel, in their severe environments and working conditions.

    Square Box

    Motion & Position Sensors
    Encoders, angular/rotary potentiometers, non-contact Hall-effect rotary position sensors, resolvers, torque, & accelerometers.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    21
    pdf SensorCube Series Precision Conductive Plastic Potentiometers Datasheet English 1014.9KB
    pdf Longfellow II Metric Series Linear Position Transducer Datasheet English 167KB
    pdf DR-T Series Rodless Linear Position Transducer Datasheet English 114.5KB
    pdf 640 Series Thru-Shaft Potentiometers Datasheet Datasheet English 515.9KB
    pdf AQMLT Series Harsh Duty Position Transducer Datasheet English 194.4KB
    pdf LT Series 1/2 Inch Diameter Linear Position Transducer Datasheet English 253.3KB
    pdf 380 Series, RV4 Series, 485 Series, 53C Series, 385 Series 2 W Conductive Plastic Potentiometers Datasheet English 6.8MB
    pdf Longfellow II Series Linear Position Transducer Datasheet English 159.5KB
    pdf AQLT Series Harsh Duty Position Transducer Datasheet English 181.3KB
    pdf Short Longfellow Series Linear Position Transducer Datasheet English 183.8KB
    pdf LF2W-T Series Linear Position Transducer Datasheet English 119.1KB
    pdf 392 Series, RV6 Series 0.5 W Conductive Plastic Potentiometers Datasheet Datasheet English 4MB
    pdf Durastar Series Rodless Linear Position Transducer Datasheet English 186.1KB
    pdf MLT Series 3/8 inch Diameter Linear Position Transducer Datasheet English 483.8KB
    pdf 640 Series Thru-Shaft Potentiometers Installation Instructions Installation Instructions English 283.7KB
    pdf 392 Series, RV6 Series 0.5 W Conductive Plastic Potentiometers Installation Instructions Installation Instructions English 3.7MB
    pdf 380 Series, RV4 Series, 485 Series, 53C Series, 385 Series 2 W Conductive Plastic Potentiometers Installation Instructions Installation Instructions English 5.8MB
    pdf Select Potentiometers and Position Sensors Cross Reference Product Line Guide English 226.4KB
    pdf Potentiometers Product Line Guide English 245.7KB
    pdf 392 Series, RV6 Series 0.5 W Conductive Plastic Potentiometers Application Note English 191.1KB
    pdf Application in Injection Molding Machine (IJM) Technical Information English 480KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.