Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==160817==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Sensor Type  Supply Voltage  Operating Frequency
112FW12-4 Harsh environment 18 Vdc to 32 Vdc 500 Hz
112FW12-R1 Harsh environment 18 Vdc to 32 Vdc 500 Hz
122FW12-4 Harsh environment 18 Vdc to 32 Vdc 500 Hz
1PCFD3AANN-000 n/a 12 Vdc to 28 Vdc n/a
1PCFD3ACNN-000 n/a 12 Vdc to 28 Vdc n/a
1PCFD3AHGN-000 n/a 12 Vdc to 28 Vdc n/a
1PCFD3BANN-000 n/a 12 Vdc to 28 Vdc n/a
1PCFD3BCNN-000 n/a 12 Vdc to 28 Vdc n/a
1PCFD3BHGN-000 n/a 12 Vdc to 28 Vdc n/a
1PCFD3CANN-000 n/a 12 Vdc to 28 Vdc n/a
1PCFD3CCNN-000 n/a 12 Vdc to 28 Vdc n/a
1PCFD3CHGN-000 n/a 12 Vdc to 28 Vdc n/a
1PCTD3AAN1-000 n/a 12 Vdc to 28 Vdc n/a
1PCTD3ACN1-000 n/a 12 Vdc to 28 Vdc n/a
1PCTD3AHG1-000 n/a 12 Vdc to 28 Vdc n/a
1PCTD3BAN1-000 n/a 12 Vdc to 28 Vdc n/a
1PCTD3BCN1-000 n/a 12 Vdc to 28 Vdc n/a
1PCTD3BHG1-000 n/a 12 Vdc to 28 Vdc n/a
1PCTD3CAN1-000 n/a 12 Vdc to 28 Vdc n/a
1PCTD3CCN1-000 n/a 12 Vdc to 28 Vdc n/a
1PCTD3CHG1-000 n/a 12 Vdc to 28 Vdc n/a
1PRFD3AANN-000 n/a 12 Vdc to 28 Vdc n/a
1PRFD3ACNN-000 n/a 12 Vdc to 28 Vdc n/a
1PRFD3AHGN-000 n/a 12 Vdc to 28 Vdc n/a
1PRFD3BANN-000 n/a 12 Vdc to 28 Vdc n/a
1PRFD3BCNN-000 n/a 12 Vdc to 28 Vdc n/a
1PRFD3BHGN-000 n/a 12 Vdc to 28 Vdc n/a
1PRFD3CANN-000 n/a 12 Vdc to 28 Vdc n/a
1PRFD3CCNN-000 n/a 12 Vdc to 28 Vdc n/a
1PRFD3CHGN-000 n/a 12 Vdc to 28 Vdc n/a
1PRTD3AAN1-000 n/a 12 Vdc to 28 Vdc n/a
1PRTD3ACN1-000 n/a 12 Vdc to 28 Vdc n/a
1PRTD3AHG1-000 n/a 12 Vdc to 28 Vdc n/a
1PRTD3BAN1-000 n/a 12 Vdc to 28 Vdc n/a
1PRTD3BCN1-000 n/a 12 Vdc to 28 Vdc n/a
1PRTD3BHG1-000 n/a 12 Vdc to 28 Vdc n/a
1PRTD3CAN1-000 n/a 12 Vdc to 28 Vdc n/a
1PRTD3CCN1-000 n/a 12 Vdc to 28 Vdc n/a
1PRTD3CHG1-000 n/a 12 Vdc to 28 Vdc n/a
211FW10-4 Harsh environment 18 Vdc to 32 Vdc 1.5 kHz
212FW10-4 Harsh environment 18 Vdc to 32 Vdc 1.5 kHz
212FW10-R Harsh environment 18 Vdc to 32 Vdc 1.5 kHz
21FW-74 Harsh environment 18 Vdc to 32 Vdc 2000 Hz
21FW-R1 Harsh environment 18 Vdc to 32 Vdc 2000 Hz
23FW-R2 Harsh environment 18 Vdc to 32 Vdc 2000 Hz
310FW04-10 n/a n/a n/a
320FW04-5 Harsh Environment n/a n/a
330FW04A-1 Harsh Environment n/a n/a
340FW03-R1 Sensor Interface Module n/a n/a
370FW03-R1 Harsh Environment n/a n/a
  • View Next 48 Results
  • PAGE
    23
    Square Box

    Proximity Sensors
    Environmentally sealed proximity sensors in a variety of technologies — including Eddy Current Killed Oscillator (ECKO) and Hall-effect.

    Square Box

    IHM Series Proximity Sensors
    Aero prox with optional diagnostic capability: Integral Health Monitoring ● Hermetically sealed ● Platform approach

    Square Box

    M30
    Environment proof, including underwater, ECKO ● Ceramic, over-molded, or stainless steel sensing faces

    Square Box

    5 FW Series
    Target, special, proximity sensor ● Stainless steel sensing face

    Square Box

    ZS Series
    One-piece M12 proximity ● Crastin (plastic) sensing face ● Normally open/closed, current sourcing

    Square Box

    932 Series
    One-piece M12 proximity sensor ● Ceramic sensing face ● Normally open, current sourcing

    Square Box

    ZS Series
    One-piece M18 proximity sensor ● Ceramic sensing face ● Normally open, current sinking

    Square Box

    23 FW Series
    One-piece 22.2 mm proximity sensor ● Stainless steel sensing face ● Normally open, current sinking

    Square Box

    M12
    Stainless steel, self-contained, environment proof ECKO proximity sensors ● Crastin or ceramic sensing face options

    Square Box

    100 FW Series
    One-piece 5/8 in ECKO proximity sensor ● Shielded, unshielded sensing face ● Normally open, current sinking

    Square Box

    21 FW Series
    One-piece 12 mm proximity sensor ● Stainless steel sensing face ● Normally open, current sinking

    Square Box

    200 FW Series
    One-piece 5/8 in Hall-effect proximity sensor ● Shielded sensing face ● Normally open/closed, current sinking

    Square Box

    932 Series
    One-piece M18 proximity sensor ● Ceramic sensing face ● Normally open, current sourcing

    Square Box

    300 FW Series
    Two-piece ECKO proximity sensor ● Shielded sensing face ● Normally open/closed, current sinking

    Square Box


    Stainless steel, self-contained, environment proof ● ECKO ● Ceramic sensing face options

    161145
    Square Box

    Flight Control Surfaces
    Wide breadth of sensors, switches, and assemblies for flaps, slat skews, and actuators

    Square Box

    Military Bomb and Missile Racks
    Honeywell components feature design flexibility and the reuseability of systems on different platforms.

    Square Box

    Overwing/Main Exit Doors
    Switches and sensors used to monitor status and deployment.

    Square Box

    Military Ground Vehicle
    Honeywell's sensors and switches for use in military vehicle applications

    Square Box

    Aerostructure
    Sealed switches and proximity sensors for fuselage, wings, or flight control surfaces.

    Square Box

    Cargo
    Rugged switches, sensors, and guides to monitor and maintain the cargo system while easing loading and unloading.

    Square Box

    Integral Health Monitoring (IHM) Sensors
    Designed to meet increased indirect lightning, EMI, and vibration requirements of modern aircraft.

    Square Box

    M14
    Stainless steel, self-contained, environment proof ECKO proximity sensors ● Stainless steel sensing face

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    7
    pdf Datasheet: IHM Series Aerospace Proximity Sensors Datasheet English 948.2KB
    pdf 100FW All-Metals Sensitive Proximity Sensors Installation Instructions English 141.9KB
    pdf Proximity Sensors Line Guide Product Line Guide English 166.5KB
    pdf Product Capabilities Overview: Aerospace Proximity Switch Application Note English 802.6KB
    pdf Armoured Vehicle Gun Control and Ammunition Loading Systems Application Note English 148.1KB
    pdf IHM Series Proximity Sensors for Aerospace Applications Application Note English 750.3KB
    pdf White Paper: Do You Know When Your Proximity Sensor Is Sick? White Paper English 2.3MB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.