Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==160797==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Actuator  Sealing  Termination Type  Housing Material
11LS1 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
11LS1-4C Side Rotary NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
11LS1-4PG Side Rotary NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
11LS2 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
11LS3 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
12LS1 Top Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
14CE1-2 Top Plunger IP65, NEMA 1, 3 2 m Cable Zinc Die-Cast
14CE1-2G Top Plunger IP65, NEMA 1, 3 2 m Cable Zinc Die-Cast
14CE1-2GL Top Plunger IP65, NEMA 1, 3 2 m Cable Zinc Die-Cast
14CE1-2K Top Plunger IP66; NEMA 1, 3, 4, 6, 6P, 12, 13 2 m Cable Zinc Die-Cast
14CE1-2L Top Plunger IP65, NEMA 1, 3 2 m Cable Zinc Die-Cast
14CE1-3 Top Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE1-3A Top Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE1-3AH Top Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE1-3G Top Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE1-3GK Top Plunger IP66; NEMA 1, 3, 4, 6, 6P, 12, 13 3 m Cable Zinc Die-Cast
14CE1-4 Top Plunger IP65, NEMA 1, 3 4 m Cable Zinc Die-Cast
14CE1-4K Top Plunger IP66; NEMA 1, 3, 4, 6, 6P, 12, 13 4 m Cable Zinc Die-Cast
14CE1-5 Top Plunger IP65, NEMA 1, 3 5 m Cable Zinc Die-Cast
14CE1-6 Top Plunger IP65, NEMA 1, 3 6 m Cable Zinc Die-Cast
14CE1-7 Top Plunger IP65, NEMA 1, 3 7 m Cable Zinc Die-Cast
14CE1-9A Top Plunger IP65, NEMA 1, 3 9 m Cable Zinc Die-Cast
14CE1-AQ Top Plunger IP65, NEMA 1, 3 4-Pin dc Micro-Connector Zinc Die-Cast
14CE1-Q Top Plunger IP65, NEMA 1, 3 4-Pin dc Micro-Connector Zinc Die-Cast
14CE18-1 Top Plunger IP67; NEMA 1, 3, 4, 12, 13 1 m Cable Zinc Die-Cast
14CE18-10 Top Plunger IP67; NEMA 1, 3, 4, 12, 13 10 m Cable Zinc Die-Cast
14CE18-15A Top Plunger IP67; NEMA 1, 3, 4, 12, 13 15 m Cable Zinc Die-Cast
14CE18-1A Top Plunger IP67; NEMA 1, 3, 4, 12, 13 1 m Cable Zinc Die-Cast
14CE18-1L Top Plunger IP67; NEMA 1, 3, 4, 12, 13 1 m Cable Zinc Die-Cast
14CE18-3 Top Plunger IP67; NEMA 1, 3, 4, 12, 13 3 m Cable Zinc Die-Cast
14CE18-6 Top Plunger IP67; NEMA 1, 3, 4, 12, 13 6 m Cable Zinc Die-Cast
14CE18-6A Top Plunger IP67; NEMA 1, 3, 4, 12, 13 6 m Cable Zinc Die-Cast
14CE2-1 Top Roller Plunger IP65, NEMA 1, 3 1 m Cable Zinc Die-Cast
14CE2-10 Top Roller Plunger IP65, NEMA 1, 3 10 m Cable Zinc Die-Cast
14CE2-1A Top Roller Plunger IP65, NEMA 1, 3 1 m Cable Zinc Die-Cast
14CE2-1G Top Roller Plunger IP65, NEMA 1, 3 1 m Cable Zinc Die-Cast
14CE2-1L Top Roller Plunger IP65, NEMA 1, 3 1 m Cable Zinc Die-Cast
14CE2-1L1 Top Roller Plunger IP65, NEMA 1, 3 1 m Cable Zinc Die-Cast
14CE2-2 Top Roller Plunger IP65, NEMA 1, 3 2 m Cable Zinc Die-Cast
14CE2-2A Top Roller Plunger IP65, NEMA 1, 3 2 m Cable Zinc Die-Cast
14CE2-3 Top Roller Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE2-3A Top Roller Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE2-3D Top Roller Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE2-3G Top Roller Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE2-4 Top Roller Plunger IP65, NEMA 1, 3 4 m Cable Zinc Die-Cast
14CE2-4A Top Roller Plunger IP65, NEMA 1, 3 4 m Cable Zinc Die-Cast
14CE2-5 Top Roller Plunger IP65, NEMA 1, 3 5 m Cable Zinc Die-Cast
14CE2-6 Top Roller Plunger IP65, NEMA 1, 3 6 m Cable Zinc Die-Cast
14CE2-7A Top Roller Plunger IP65, NEMA 1, 3 7 m Cable Zinc Die-Cast
14CE2-AH Top Roller Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
  • View Next 50 Results
  • PAGE
    69
    Square Box

    Limit Switches
    A broad & deep limit switch portfolio, including global, heavy-duty, miniature, general purpose, hazardous location, sealed & wireless switches.

    Square Box

    Compact Precision Limit Switches
    Series features small metal or plastic package size, side or flange mounting, booted and unsealed actuators, and low temperature options.

    Square Box

    Miniature Limit Switches
    Series offer compact switch size, booted and unsealed actuators, multiple configurations, and snap-action, positive break contacts.

    Square Box

    General Purpose Limit Switches
    Switches feature IEC standards, EN50041 & EN50047 mounting, plug-in/non-plug-in, plastic or metal housings, 3 conduit options, & a range of sealing choices.

    Square Box

    Specialty Limit Switches
    Unique switches for special applications with metal and plastic housings along with various switching characteristics and switch mechanics.

    Square Box

    Heavy-Duty Limit Switches
    Three series sealed to NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 and IP65/66/67; Type 316 case stainless steel option and multiple mountings and actuators.

    Square Box

    Hazardous Area Limit Switches
    For harsh and explosive environments, switch options include non-sparking actuators, captive cover screws, grounding screws, & silver/gold contacts.

    Square Box

    GXS Series
    ATEX (CE) ● IEC Ex ● IP66 ● II 2 G Ex d IIC T6 ● II 2 D Ex tD A21 T85C

    Square Box

    1CPS Series
    Single head cable pull ● UL, CSA, CE, SIL3 ● IP67 ● NEMA 1, 4, 12, 13 ● Silver & gold contacts

    Square Box

    LS Series
    Metal housing ● Non-plug in ● IP67 sealing ● 30 mm x 60 mm mounting centers ● CE approvals

    Square Box

    GLL Series
    Min-Din EN50047 mounting ● Plastic housing ● Integral actuator ● IP66 sealing ● 20 mm to 22 mm mounting ● cULus/CE/CCC approvals

    Square Box

    HDLS Stainless Series
    Stainless steel housing ● Non-plug in ● NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 sealing ● 30 mm x 60 mm mounting centers ● UL/CSA approvals

    Square Box

    14CE100 Series
    ATEX (CE) ● IP65/66/67 ● II 2 G Ex d IIC T6 ● II 2 D Ex tD A21 T85C

    Square Box

    BZV6 Series
    Metal housing ● Flange mount ● IP66 (with boot seal) sealing ● 25 mm mounting holes ● UL/CSA/CE approvals

    Square Box

    BZG/BZH Series
    Metal housing ● Flange or diagonal side mount ● NEMA 1, 3, 4, 13 sealing ● 75 mm x 31 mm mounting centers ● UL approvals

    Square Box

    GLF Series
    Din EN50041 mounting ● Metal housing ● Non-plug in ● 1 LED pilot light ● IP67 sealing ● 30 mm x 60 mm mounting holes ● UL/CE/CCC approvals

    Square Box

    GLH Series
    Din EN50041 mounting ● Metal housing ● Non-plug in ● 2 LED pilot lights ● IP67 ● 30 mm x 60 mm mounting holes ● UL/CE/CCC approvals

    Square Box

    BX Series
    EAC ● UL ● CSA ● ATEX (CE) ● IEC Ex ● INMETRO ● KOSHA ● NEPSI ● IP67, NEMA 1, 3, 4, 6, 13 ● Div 1 & 2; Class I: B, C, D ● Div 1 & 2; Class II: E, F, G

    Square Box

    GLB Series
    Din EN50041 mounting ● Metal housing ● Plug in ● IP67 sealing ● 30x60 mm mounting holes ● UL/CE approvals

    Square Box

    CLSX Series
    Single head cable pull ● UL, CSA ● NEMA 1, 3, 4, 13 ● Silver contacts

    Square Box

    914CE Series
    For use in North America ● Miniature, metal housing ● Pre-leaded or connector ● 25 mm mounting centers ● IP65/66/67 sealing ● cURus/CE approvals

    Square Box

    14CE Series
    For use in Europe ● Miniature, metal housing ● Pre-leaded or connector ● 25 mm mounting centers ● IP65/66/67 sealing ● CE approvals

    Square Box

    HDLS Fully Potted Series
    Rugged metal, epoxy sealed housing ● Non-plug in ● NEMA 1, 3, 4, 6, 6P, 12, 13 sealing ● 30 mm x 60 mm mounting centers ● UL/CSA approvals

    Square Box

    200LS Series
    Metal housing ● Plug in ● IP67 sealing ● 30 mm x 60 mm mounting centers ● CE approvals

    Square Box

    SZL-VL-S Series
    Miniature housing ● Direct opening contacts (side rotary only) ● IP67 sealing ● 21 mm x 56 mm mounting centers ● CCC/CE/cULus approvals

    Square Box

    GLA Series
    Din EN50041 mounting ● Metal housing ● Non-plug in ● IP67 sealing ● 30x60 mm mounting holes ● UL/CE/CCC approvals

    Square Box

    GLG Series
    Din EN50041 mounting ● Metal housing ● Plug in ● 1 LED pilot light ● IP67 sealing ● 30 mm x 60 mm mounting holes ● UL/CE/CCC approvals

    Square Box

    LSX Series
    UL ● CSA ● IP67, NEMA 1, 3, 4, 6, 13 ● Div 1 & 2; Class I: B, C, D ● Div 1 & 2; Class II: E, F, G

    Square Box

    GLD Series
    Min-Din EN50047 mounting ● Plastic housing ● IP66/67 sealing ● 20 mm to 22 mm mounting holes ● UL/CSA/CE/CCC approvals

    Square Box

    GSX Series
    cULus ● ATEX ● IEC Ex ● INMETRO ● KOSHA ● IP67, NEMA 1, 4, 6, 12, 13 ● Div 1 & 2; Class I: B, C, D ● Div 1 & 2; Class II: E, F, G

    Square Box

    OP Series
    Metal housing ● Side, top, or end mounting ● NEMA 1, 3, 4, 13 sealing ● UL/CSA approvals

    Square Box

    BZE7 Series
    Metal housing ● Diagonal side mount ● IP65 (with boot seal) sealing ● 62,3 mm x 25 mm mounting holes ● CE approvals

    Square Box

    BX2 Series
    cULus ● ATEX (CE) ● EAC ● IEC Ex ● INMETRO ● NEPSI ● IP67, NEMA 1, 3, 4, 4X, 6, 13 ● Div 1 & 2: Class I: B, C, D ● Div 1 & 2; Class II: E, F, G

    Square Box

    ML Series
    Large metal housing ● Non-plug in ● NEMA 1, 3, 4, 13 sealing ● 86 x 38 mounting centers ● UL/CSA approvals

    Square Box

    VPX Series
    cULus ● ATEX ● IEC Ex ● IP66, NEMA 4, 4X, 6, 13 ● Div 1; Class I: B, C, D ● Div 1; Class II: E, F, G

    Square Box

    SZL-WL Series
    EN50041 mounting ● Metal housing ● IP67 sealing ● 30 mm x 60 mm mounting centers ● UL/CE/CSA approvals

    Square Box

    CX Series
    UL ● CSA ● ATEX (CE) ● IEC Ex ● INMETRO ● IP66/67, NEMA 1, 3, 4, 4X, 6, 6P, 13 ● Div 1 & 2; Class I: B, C, D ● Div 1 & 2; Class II: E, F, G

    Square Box

    VB Series
    Compact metal housing ● IP65 ● 42 mm mounting centers

    Square Box

    FF2 Series
    Barrel mounting ● 18 mm ● One safety contact ● Optional indicator contact ● Plastic housing ● IP67 ● CE, UL

    Square Box

    GLC Series
    Min-Din EN50047 mounting ● Metal housing ● IP66 sealing ● 20 mm to 22 mm mounting holes ● UL/CSA/CE/CCC approvals

    Square Box

    BF Series
    Plastic housing ● NEMA 1, 3, 4, 13 sealing ● UL approvals

    Square Box

    SL1 Series
    Metal housing ● Non-plug in ● IP67 sealing ● Pre-installed cable gland ● 25 mm mounting centers ● UL/CSA approvals

    Square Box

    SSCE Series
    Miniature, metal housing ● PUR pre-leaded cable ● 25 mm mounting centers ● IP65/66/67 sealing ● CE approvals

    Square Box

    GLE Series
    Min-Din EN50047 compatible mounting ● Metal housing ● IP66 sealing ● 20 to 22 mm/40 to 42 mm mounting holes ● UL/CSA/CE/CCC approvals

    Square Box

    BAF Series
    Metal housing ● NEMA 1, 3, 4, 13 sealing ● 101 mm x 41 mm mounting centers ● UL/CSA approvals

    Square Box

    NGC Series
    Can be configured more than 380,000 ways ● Metal and plastic housings ● IP67, NEMA 1, 4, 12, 13 sealing ● UL, CE, cUL, and CCC approvals

    Square Box

    EX Series
    UL ● CSA ● ATEX (CE) ● IEC Ex ● INMETRO ● NEMA 1 ● Div 1 & 2; Class I: B, C, D ● Div 1 & 2; Class II: E, F, G

    Square Box

    Cable-Pull Switches
    Switches provide a readily accessible emergency stop signal with internal mechanism latches on both slackened cable (push) and pulled cable.

    Square Box

    HDLS Standard Series
    Rugged metal housing ● Plug-in & non-plug in ● IP65/66/67 sealing ● 30 mm x 60 mm mounting centers ● UL/CSA/CE/CCC approvals

    Square Box

    BZE6 Series
    Metal housing ● Side mounting ● IP66 (with boot seal) sealing ● 25 mm mounting holes ● UL/CSA/CE approvals

  • View Next 19 Results
  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    387
    pdf MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches Datasheet English 12.9MB
    pdf GK Series Global Key Operated Safety Interlock Switch Datasheet English 1.4MB
    pdf MICRO SWITCH GLL Series Limit Switches Datasheet English 4.4MB
    pdf MICRO SWITCH GLA Series Global Limit Switches Datasheet English 7MB
    pdf GKE Series Dual Entry Safety Interlock Switches Datasheet English 785KB
    pdf FF2 and FF3 Series Magnetically Actuated Non-Contact Barrel Safety Switches Datasheet English 712.2KB
    pdf Limit Switch Adapter for Deutsch DT4 Connectors Datasheet English 274.8KB
    pdf Relialign™ RDI Series Product Sheet Datasheet English 1.3MB
    pdf GKM Series Global Miniature Safety Key Interlock Switch Datasheet English 1MB
    pdf 91MCE Mini Limit Switches Datasheet English 304.5KB
    pdf 924CE Miniature Safety Switches Datasheet Datasheet English 2.2MB
    pdf Relialign™ CDI Series Commercial Door Interlock Switch Product Sheet Datasheet English 1.3MB
    pdf MICRO SWITCH 14CE Series Compact Limit Switches Datasheet English 1.4MB
    pdf MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches Datasheet English 1.8MB
    pdf Datasheet: Limitless™ WGLA Series Global Limit Switches Datasheet English 1.6MB
    pdf GSS Series Electromechanical Safety Limit Switch Datasheet Datasheet English 3.6MB
    pdf Datasheet: Limitless™ WLS Series Heavy-Duty Limit Switches Datasheet English 1.8MB
    pdf MICRO SWITCH HDLS Heavy-Duty Limit Switches (LS Series) Datasheet English 11.2MB
    pdf MICRO SWITCH HDLS Heavy-Duty Factory Sealed Limit Switches (LSY-FP Series) Datasheet English 9.7MB
    pdf MICRO SWITCH EN Series Environmentally Sealed Limit Switches Datasheet English 927.6KB
    pdf MICRO SWITCH BAF/DTF Series High Capacity Enclosed Switches Datasheet English 2.5MB
    pdf MICRO SWITCH CX Series Explosion-Proof, Weather Sealed Limit Switches Datasheet English 3.8MB
    pdf MICRO SWITCH 914CE Series Compact Limit Switches Datasheet English 1.2MB
    pdf MICRO SWITCH SZL-VL Series Miniature Industrial Limit Switches Datasheet English 901.7KB
    pdf MICRO SWITCH BX/BX2 Series Explosion-Proof Limit Switches Datasheet English 5.8MB
    pdf MICRO SWITCH GXS Series Flame-Proof Limit Switches Datasheet English 1.2MB
    pdf MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches Datasheet English 2.7MB
    pdf MICRO SWITCH SZL-WL Series General Purpose Limit Switches Datasheet English 3.6MB
    pdf MICRO SWITCH GSX Series Explosion-Proof Safety Switch for Hazardous Applications Datasheet English 1.4MB
    pdf GKN Series Safety Interlock Switch Datasheet English 484.9KB
    pdf MICRO SWITCH LS Series General Purpose Limit Switches Datasheet English 4.7MB
    pdf MICRO SWITCH EX Series Hazardous Location Limit Switches Datasheet English 788.8KB
    pdf MICRO SWITCH HR Series Hermetically Sealed, High Temperature Limit Switches Datasheet English 702.3KB
    pdf MICRO SWITCH LSX Series Hazardous Area Limit Switches Datasheet English 3.2MB
    pdf MICRO SWITCH HE Series Hermetically Sealed Limit Switches Datasheet English 717.5KB
    pdf GSX Series Explosion-Proof Safety Switches Datasheet English 745.9KB
    pdf MICRO SWITCH NGC Series Limit Switches Datasheet Datasheet English 2.3MB
    pdf Série GKM Fin de course miniature de sécurité avec interverrouillage à clé Datasheet French 1MB
    pdf Série GKN Interrupteur de verrouillage de sécurité Datasheet French 484.9KB
    pdf Serie GKN Sicherheits-Verriegelungsschalter Datasheet German 484.9KB
    pdf Serie GKM Miniatur-Sicherheits-Verriegelungsschalter mit separatem Betätiger Datasheet German 1MB
    pdf Serie GKN Interruttore con interblocco di sicurezza Datasheet Italian 484.9KB
    pdf Serie GKM Interruttori con interblocco di sicurezza a chiave miniaturizzati Datasheet Italian 1MB
    pdf Serie GKM Interruptor de seguridad miniatura Datasheet Spanish 1MB
    pdf PK 81521: GLS Min-Din Global Limit Switches Installation Instructions English 5.8MB
    pdf 50005007: 14CE100 Series Explosion Proof Limit Switches Installation Instructions English 1.3MB
    pdf XP-4051: Series GXA/GXE Hazardous Area Switch Installation Instructions English 782.3KB
    pdf PK 80026: Explosion-proof Momentary Cable Pull Limit Switch Installation Instructions English 157.2KB
    pdf PK 88173: BZE6/V6 and BZG/H Enclosed Switches Installation Instructions English 665.7KB
    pdf PK 81031: 18PA1 Terminal Block Installation Instructions English 888.2KB
  • View Next 50 Results
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.