Sensing and Control
New Products

Product Finder
Product image

Basic Switches

The industry-defining name in snap-action precision switches. Compact and lightweight, Honeywell MICRO SWITCHTM basic switches are designed for repeatability and enhanced product life and offer a wide variety of actuators and operating characteristics. Product family includes standard, miniature, and subminiature sized switches along with hermetically sealed and high temperature switches.

find out more

Hazardous Location switches

The industry standard for hazardous location applications. Available in a variety of styles, MICRO SWITCHTM hazardous location switches feature UL, CSA, ATEX, and IEC Ex certifications. Offered with a variety of heads and non-sparking actuators, Honeywell’s hazardous location switch product line includes smaller sizes, lower-cost options, and analog outputs.

find out more

Key and Rotary Switches

Key switches and rotary switches often used on control panels or machinery in harsh environments.

find out more

Limit Switches

One of the broadest and deepest limit switch portfolios available. Honeywell MICRO SWITCHTM limit switches are rugged, dependable position detection solutions. Honeywell offers an advanced line of heavy-duty limit switches and a wide selection of application-proven enclosed switches. Products meet or exceed critical standards allowing for global use.

find out more

Safety Switches

Specialty or proprietary products and accessories related to Honeywell Sensing and Control machine safety switches and sensors. Includes levers, keys, kits, lenses, rods, covers, and more.

find out more

Sealed Switches

Honeywell MICRO SWITCHTM Sealed Switches are precision ‘snap action’ mechanisms enclosed within a housing that provides environmental, moisture, and corrosion protection of the switch contacts. For application flexibility, customization is available for a wide variety of actuators, terminations, circuitry configurations, electrical ratings, contract materials, and operating characteristics. These Sealed Switches meet military performance standard and most global approvals, making them suitable for variety of applications and many years of service.

find out more

Pushbutton Switches

Lighted or unlighted, Honeywell MICRO SWITCHTM pushbutton and manual switches match the task to the switch. Accommodating a wide range of electrical and display design, pushbuttons and manuals switches are designed in many shapes, sizes, and configurations to enhance manual operation with a flexible and attractive interface. Snap-in surface products are easy to apply, operate, and maintain.

find out more

Rocker Switches

Designed to achieve a balance between appearance and ergonomics, MICRO SWITCHTM rocker switches accommodate a wide range of electrical and display design. Available in many shapes, sizes, and configurations to enhance manual operation with a flexible and attractive interface. Military-grade and environmentally sealed options are available.

find out more

Toggle Switches

Designed to accommodate a wide range of electrical and display design, Honeywell MICRO SWITCHTM toggle switches are available in many shapes, sizes, and configurations to enhance manual operation with a flexible and attractive interface. Flush or panel-mount versions with silver or gold contacts meet a variety of electrical load requirements. Military grade and environmentally sealed options are available.

find out more

Pressure and Vacuum Switches

Built to monitor a specific pressure setting in rugged applications. Honeywell pressure and vacuum switches feature set points ranging from 0.5 psi to 4500 psi [bar]. With the flexibility to modify switches to meet customer requirements, these rugged components have excellent repeatability of set points at temperature extremes and wide media capabilities.

find out more

Relays

Honeywell relays are designed for applications that require stability and reliability, including power and logic control. Featuring small package size, vibration and shock resistance, and high dielectric strength, our relays offer a choice of socket styles for easy maintenance.

find out more
Product image

MICRO SWITCH™ Safety Switches

Honeywell solutions for machine guarding applications include operator point-of-operation protection, access detection, presence sensing, gate monitoring, and electrical interfacing. Series includes safety interlock, limit, cable pull, and non-contact switches. Honeywell MICRO SWITCH™ safety switches are high-quality, dependable, and cost-effective solutions for safety hardguarding and perimeter emergency stop applications.

find out more
Product image

Custom Controls

Honeywell engineers control interfaces that are functional, rugged, and aesthetically pleasing. Shifters and turn signals meet the direction and speed control requirements of most off-highway applications. Completely sealed, Honeywell Hobbs controls offer a variety of potential operations including wiper speeds, headlamp controls, button, and auto-cancel options. Custom handlebar designs provide OEMs with unique options for integrated controls.

find out more
Product image

E-Stop Switches

Honeywell's E-Stop Switches are robust, environmentally sealed, sliding contact switches incorporating two circuits with multiple combinations.

find out more
Product image

Lighting

More than 20 million LED, HID, incandescent and halogen work lamps are used in some of the most rugged working environments imaginable. Because they are designed for use in heavy construction and farming equipment, they are also engineered to take shock, vibration, and other extreme service conditions in stride.

find out more
Product image

Hour Meters

Honeywell offers a wide range of hour meters and monitors used to record and track the total elapsed time that equipment is in use. To ensure our high standards of quality, all parts are in-process tested for functionality and timing accuracy before shipping.

find out more
Product image

Shifters

Rugged Construction. Custom Solutions. Honeywell Sensing and Control (S&C) shifters are expertly crafted for enhanced off-highway application performance, precision, direction, and speed control. Our electromechanical shifters are completely sealed and built to withstand rugged conditions and harsh environments

find out more
Product image

Turn Signals

Expert Construction. Tailored Solutions. Honeywell Sensing and Control (S&C) turn signal switches are built to perfectly complement our line of industry-leading shifters, or can be mounted as independent units. A wide variety of operations are available — from wiper speeds, headlamp controls and buttons to auto-cancel options. And each mechanism is built to withstand harsh environments.

find out more
Product image

Key and Rotary Switches

Key switches and rotary switches often used on control panels or machinery in harsh environments.

find out more
Product image

Pressure Transducers

Honeywell manufactures a wide range of absolute, gage and true gage pressure sensors, specializing in high pressure sensors and flush diaphragm sensors. Measuring pressure up to 175,000 psi our foil-based strain gage technology enables our sensors to withstand pressures that would destroy silicon-based or micromachined pressure sensors. For high-frequency measurement or when used in space-limited applications, our flush diaphragm pressure sensors are designed for ruggedness and reliability. Unamplified, amplified and digital output options available.

find out more
Product image

Load Cells

Honeywell manufactures a wide range of tension, compression and universal measurement load cells. Our load cells are industrially rugged and feature enhanced reliability with stainless steel constructions. Using bonded foil and semiconductor Honeywell load cells are designed to measure force from 25g to 3 million pounds. With one of the highest levels of accuracy and widest range of temperatures available, our load cells are available in most common footprints. Unamplified, amplified, and digital output options, dual bridge, vibration, and fatigue rated options available.

find out more
Product image

Torque Transducers

Honeywell Sensing and Control offers rotary and reaction (non-rotating) torque transducers, featuring bonded strain-gauge technology. Offers both in-line mounting configurations and clamp-on sensors, with wireless analog telemetry (WDC) and wireless digital telemetry (TMS). Torque measurements from 25 oz-in (0,18 Nm) to 250,000 ft-lb (339,000 Nm). Miniature reaction through clamp-on style from 100 mm [4 in] to 900 mm [35 in] diameter.

find out more
Product image

Displacement Transducers

Our linear variable displacement transducers are designed to meet ruggedness requirements of most single- and multiple-point industrial gauging applications in addition to micro-displacement instruments in research and scientific laboratories. Models are available with free unguided, captive spring return and captive guided armatures with dc/dc or ac/ac electrical options. Linear variable displacement transducers operate in temperatures as low as -50C (-58F) up to 125C (257F).

find out more
Product image

Accelerometers

Honeywell Sensing and Control manufactures accelerometers offering a wide range of frequencies from dc to 6,000 Hz and full ranges of 5g to 2,000g. These units are designed to survive overloads up to 500 and are designed for operating temperatures from 38C (100F) to 260C (500F). We offer various sizes, including miniature transducers, and a wide array of mounting configurations. Bi-axial and tri-axial measurements and special submersible units are also available. Honeywell accelerometers can be ordered with built-in signal conditioning and also with velocity output.

find out more
Product image

Instrumentation

Honeywell offers a range of instruments including single-channel, multi-channel and microprocessor based units. Our inline amplifiers are appropriate for use with Honeywell transducers and transmitters in addition to other brand products. The Accu-Gage line offers digital pressure gages and combine portability, enhanced accuracy and durability.

find out more
Product image

Plug-and-Play with Honeywell and National Instruments

Honeywell and National Instruments provide numerous plug and play solutions between instrumentation and sensors for measuring load, pressure, torque and more over USB, Ethernet, and Wi-Fi. See how easily our systems work together.

find out more

Capabilities Overview

Our half-century of expertise in aerospace, avionics and defense is unrivaled. Honeywell-patented technologies and engineered excellence delivers electromechanical and sensor systems — from discrete components to pilot interface and controls. We develop custom solutions and key switching and sensing products for the widest range of customers. Products include: RVDT, LVDT, resolver, synchro, potentiometer, and switches as the standard sensing elements most accepted in the Aerospace industry.

find out more

Linear Force Measurement

Honeywell offers fully packaged, qualified force sensors for many applications including pilot/crew force measurement, boom force, brake force, and where force measurement is required for control use or flight data recorder input. We offer several technologies including bonded strain-gage and spring-LVDT to measure forces. Our force sensing devices are commonly designed into load-carrying control rods or linkage, with added features such as redundant channels, backup load-paths, and integral signal conditioning.

find out more

Integrated, Value-added Assemblies

Honeywell’s Precision Aerospace electromechanical team provides turnkey development and manufacturing of complex electromechanical assemblies. Drawing on our core competencies in precision electromechanical design and sensors integration for the Aerospace industry, we provide a variety of custom solutions that solve challenging problems for our customers.

find out more

Pilot Controls

Honeywell offers fully packaged, qualified pilot control equipment for both aircraft and military ground vehicles. Utilizing many of our sensing technologies, we can provide a full solution for many pilot control needs.

find out more

Pressure Switches (Aerospace Grade)

Honeywell aerospace-grade pressure switches are designed for rapid customization to the precise, demanding requirements of aerospace and defense applications. The aerospace-applicable pressure switches are used to indicate gas or liquid pressure in potential applications such as hydraulics and fire suppression systems. The sealed stainless steel housing contains a MICRO SWITCH™ precision subminiature switch which can be modified and adjusted in-house as required. 

The standard product is easily configurable, ensuring shorter prototyping, development and delivery times than other commercially-available switches

find out more

Rotary Position Measurement

Designed specifically for the most demanding aerospace and military applications and customers, Honeywell manufactures a wide range of rotary position sensors for applications onboard aircraft, military vehicles, and other platforms. The line includes a range of sensing technologies including resolvers, RVDTs, synchro, potentiometers, and other technologies. Offering a high level of accuracy and a wide range of custom packaging, to deliver complete solutions.

find out more

Torque and Multi-Axis Sensing

Honeywell offers fully packaged, qualified torque sensors for applications including pilot/crew force measurement or where torque measurement is required for control use or flight data recorder input. We offer several technologies including bonded strain-gage and spring-LVDT, These torque sensing devices are commonly designed into load-carrying control linkage, and support such added features such as redundant channels, backup load-paths, and integral signal conditioning.

find out more

OEM Repair and Overhaul Services

Honeywell Sensing and Control is an OEM and PMA holder for a variety of position transmitters, cockpit indicators, accelerometers, and pilot control equipment. We invite you to experience the benefits of OEM factory repair and overhaul on our products. 

We are EASA and FAA certified, and also support a range of military equipment.

find out more

Proximity Sensors

Specifically designed for modern composite aircraft structures and engine accessories that carry higher levels of vibration and thermal shock, these sensors are fully hermetic and available with several connector and mounting options.

find out more

Limitless™ Microsite

With Limitless™, we’re harnessing the power of possibility. We’re bringing the promise of wireless technology to a world of applications. Our series of switches is just the beginning. This is a gateway, a springboard to a world of wireless applications.

find out more

Limitless™ WOI Wireless Operator Interface

The Limitless™ product line extends to include wireless operator interface. With both momentary and maintained contacts, the wireless operator interface (WOI) can be used to provide indication via a pushbutton or another user-chosen operator type (i.e. 22 mm rotary switch, 22 mm key switch, etc.).

find out more

Limitless™ WLS Series Heavy Duty Limit Switch

Get the best of Honeywell’s MICRO SWITCH™ HDLS heavy-duty limit switches and the latest wireless technology with the new Limitless™ WLS Series Heavy-Duty Limit Switch.

find out more

Limitless™ WBX Series Hazardous Area Limit Switch

The Honeywell Limitless™ Wireless Hazardous Area Limit Switches, Point-to-Point, WBX Series take the existing BX Series Hazardous Area Limit Switch and makes it wireless by incorporating a wireless radio board and adding battery power.

find out more

Limitless™ Wireless Pressure Sensors, Point-to-Point, WPS Series

The Limitless™ Wireless Pressure Sensors, Point-to-Point (P2P), WPS Series provide a lower cost option to expensive wireless alternatives while offering the advantages of wireless over the next best alternative (a wired solution).

find out more

Limitless™ WGLA Global Limit Switch

The Limitless™ series of switches is based on 802.15.4 point-to-point communications and can be configured to potentially allow up to sixteen devices to communicate with one receiver module. The products are based on Honeywell's proven harsh duty and medium duty limit switches.

find out more

Limitless™ WLS Series Heavy Duty Limit Switch

Get the best of Honeywell’s MICRO SWITCH™ HDLS heavy-duty limit switches and the latest wireless technology with the new Limitless™ WLS Series Heavy-Duty Limit Switch.

find out more

Limitless™ WPMM Series Wireless Panel-Mount Monitor

The Wireless Panel Mount Monitor will provide a visual, audio and NPN output based on a signal received from a Limitless™ switch. The Wireless Panel Mount Monitor will provide immediate indication of an actuator position change of the wireless limit switch.

find out more

Limitless™ WDRR DIN Rail Receiver

The WDRR Series is a reliable DIN Rail or panel-mountable receiver that is designed to receive a wireless signal from a Limitless™ digital input.

find out more

Limitless™ WMPR Series Multi-Protocol Receiver

The WMPR Series is a reliable DIN Rail or panel-mountable receiver that is designed to receive a wireless signal from a Limitless™ digital or analog input or node.

find out more