What are you looking for?

This is Search input need to add more information.

Enable Compliance with System Monitoring and Gas Codes

Sensors can help address increasingly complex regulatory requirements for indoor air safety. Are there gases in the air system that could cause potential explosions? Is there an air leak in your system that could cause the exhaust gases leakage? Sensors positioned in air ducts can monitor output to detect if anything is leaving the “burner” area. That detection is critical to ensuring that only normal gases within the proper levels are in your contained area.

Associated Products

Other Applications

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.