¿Qué está buscando?

Este es el cuadro de búsqueda para agregar más información.


Descripción general

The Model LL-V Liquid Level Sensor is manufactured out of 17-4 PH Stainless Steel and is designed for vertical entry into a tank or stilling well for complete submersion in the fluid. The all-welded stainless steel housing and pressure sensing diaphragm provides corrosion resistance to most fluids. The electrical cable exits through a 1/2-14 NPT threaded conduit fitting which allows the attachment of a variety of tubing or flexible conduit. The electrical cable is vulcanized to a welded on stainless steel ferrel. The four conductor electrical cable has an atmospheric vent tube inside the cable jacket and is attached to the “true gage” all-welded chamber inside the sensor to provide an atmospheric zero reference.

Características

  • Diseño para presión manométrica real
  • Conexión de conducto
  • Sumergibles
  • Construcción de acero inoxidable soldado
  • Precisión del 0,1 %
Transductores de presión modelo  - Honeywell