Honeywell’s pedal pressure load cell sensor mounts directly to the brake pedal with its own mounting clamp. Load forces can be applied up to ½ inch off center while producing less than a 0,5% error. Load capacities range from 50 lb up to 300 lb (standard capacity). This load cell, which is used for brake pedal force measurements by the automotive industry, finds many production applications. It can be adapted to any of the pedal or bar operated devices used in almost any production facility. Think this might be what you need for your application, but want some additional features? Ask about our custom engineering capabilities.
Características
Realice una selección para ajustarse al producto correcto para usted.
TÍTULO | TIPO DE DOCUMENTO | IDIOMA | TAMAÑO |
Load Accessories Datasheet | Hoja de datos | Inglés | 513KB |
---|---|---|---|
Folleto de descripción general de T&M | Folleto | Inglés | 413KB |
Guía de familias de células de carga | Guía de familias de productos | Inglés | 1MB |