The high accuracy Model (Order Code AD114) TJE Low range wet/wet differential pressure transducer offers a 316 Stainless Steel wetted material assembly. The Model TJE line pressure zero shift specification can be reduced to less than 0,5 % FS/1000 psi by the use of an internal line pressure sensor and analog correction circuit. Line pressures are available up to 5000 psig with safe overload of either side up to the maximum line rating. The natural resonant frequency is increased with the Model TJE because of a stiffer pressure sensing element.
A variety of options are available with the Model TJE including choice of removable pressure adapters, pressure ports, internal amplifiers, and electrical terminations. The Model (Order Code AD116) TJE offers an all-welded stainless steel assembly that eliminates internal “O” ring leaks and material compatibility. The Model TJE line pressure zero shift specification can be reduced to less than 0,5 % FS/1000 psi by the use of an internal line pressure sensor and analog correction circuit.
Line pressures are available up to 5000 psig with safe overload of either side up to the maximum line rating. The natural resonant frequency is increased with the Model TJE because of a stiffer pressure sensing element and the all-welded assembly. A variety of options are available with the Model TJE including choice of pressure adapters, pressure ports, internal amplifiers, and electrical terminations.
Características
TÍTULO | TIPO DE DOCUMENTO | IDIOMA | TAMAÑO |
Hoja de datos del transductor de presión diferencial de rango bajo, modelo TJE | Hoja de datos | Inglés | 344KB |
---|---|---|---|
Hoja de datos del transductor de presión diferencial totalmente soldado de rango bajo, modelo TJE | Hoja de datos | Inglés | 345KB |
Model TJE Low External Wiring Diagram | Información técnica | Inglés | 20KB |
Model TJE/A5 Low Front View | Foto | Inglés | 1MB |
Model TJE/A5 Low Bottom View | Foto | Inglés | 2MB |
Model TJE/A5 Low Side Left View | Foto | Inglés | 1MB |
Model TJE/A5 Low Side Right View | Foto | Inglés | 1MB |
Model TJE/A5 Low Top View | Foto | Inglés | 1MB |
Model TJE/A5 Low Top Angle View | Foto | Inglés | 1MB |
Pressure Accessories Datasheet | Hoja de datos | Inglés | 374KB |
Guía de familias de transductores de presión de medición y verificación | Guía de familias de productos | Inglés | 1MB |
Folleto de descripción general de T&M | Folleto | Inglés | 413KB |
Folleto sobre gas y petróleo | Folleto | Inglés | 4MB |
Capacidades de medición y verificación aeroespacial | Nota sobre aplicaciones | Inglés | 2MB |