¿Qué está buscando?

Este es el cuadro de búsqueda para agregar más información.


Descripción general

Honeywell’s digital gauges provide a highly portable force measurement device for calibrating pressure and differential pressure measuring equipment. Honeywell’s digital gauges deliver long lasting performance with enhanced accuracy. These units are manufactured from stainless steel and use Honeywell sensor technology that has no moving parts, requires little recalibration and has excellent overpressure tolerance. The large, easy-to-read digital display features a membrane face with raised buttons and tactile feedback for setup and operation. Zero adjustment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss, even when power is interrupted. Can’t find exactly what you need? Please contact us to discuss your special requirements.

Características

  • Rugged, stainless steel design
  • Select models feature battery-operated power supply for easy portability
  • Ranges up to 10.000 psi - gage, absolute, vacuum or compound measurements
  • Field selectable units of measure
  • High accuracy with up to 0,05% full scale
  • Easy-to-read, digital display with large buttons
  • Quick and easy setup and operation
  • Storage of calibration data and setup on internal memory chip
  • Hi/lo capture and store
  • Select models available that meet industry standards as required: NEMA 4 , NIST traceability, etc.
Honeywell T&M Digital Gauge


Documentos

TÍTULO TIPO DE DOCUMENTO IDIOMA TAMAÑO
Pressure Accessories Datasheet Hoja de datos Inglés 374KB
Guía de familias de transductores de presión de medición y verificación Guía de familias de productos Inglés 1MB
Folleto de descripción general de T&M Folleto Inglés 413KB
Capacidades de medición y verificación aeroespacial Nota sobre aplicaciones Inglés 2MB