¿Qué está buscando?

Este es el cuadro de búsqueda para agregar más información.


Descripción general

Oxygen concentrators are used to assist patients with respiratory illnesses or lung disease, who have difficulties in absorbing oxygen into the bloodstream. An oxygen concentrator receives air, purifies it and then distributes the newly formed air. Typically, air is composed of 80 percent nitrogen and 20 percent oxygen. An oxygen concentrator increases the oxygen content to over 90 percent. Sieve bed filters contain Zeolite, which removes the nitrogen from the air. Oxygen concentrators can be used in hospitals, home and some devices are portable.

Honeywell manufactures many sensors and switches that may be used in oxygen concentrators. Our solutions are designed to help control pressure and airflow, detect failures, enhance equipment performance and efficiency and act as a high pressure warning within the oxygen concentrator.

Soluciones de concentradores de oxígeno - Honeywell


Documentación

TÍTULO TIPO DE DOCUMENTO IDIOMA TAMAÑO
Sensores e interruptores en concentradores de oxígeno Nota sobre aplicaciones Inglés 1774KB


Productos asociados