Wonach suchen Sie?

In dieser Sucheingabe können Sie zusätzliche Informationen eingeben.


Übersicht

Honeywell’s high output load cells feature a bonded semiconductor strain gage and are engineered to measure loads from 500 lbs lbs to 2000 lbs with 30 mV/V or 70 mV/V minimum output. Constructed of stainless steel, these load cells provide high performance in non-linearity, hysteresis, and repeatability with low mechanical deflection to allow for better response capability. Need something similar for your particular industry or application? Ask us about modifications or completely customized designs.

Eigenschaften

  • 500 lb, 1000 lb, and 2000 lb range
  • Minimum output of 30 mV/V or 70 mV/V
  • 0,15% Genauigkeit
  • Spannung/Komprimierung
  • High output/low bridge resistance
  • Low mechanical deflection
  • Female threads
High output special application load cells - Honeywell


Dokumente

TITEL DOKUMENTENART SPRACHE GRÖSSE
Load Accessories Datasheet Datenblatt Englisch 513 KB
Übersichtsbroschüre zu T&M Broschüre Englisch 413 KB
Produktleitfaden Wägezellen Produktleitfaden Englisch 1 MB