The Series JK digital pressure test gauge with 0,2 % full scale accuracy uses transducer technology and is manufactured from Ha C276/316 Stainless Steel wetted material for ranges up to 1.500 psi or 15-5 PH Stainless Steel wetted material for ranges 1.500 psi and above for high overpressure protection.
The transducer technology provides enhanced accuracy over the entire pressure range. The JK has no moving parts and thus, may provide a long life with fewer re-calibrations. The stainless steel NEMA construction also provides EMI and RFI protection. The JK provides high resolution with an easy to read digital display. There are no operator errors due to interpolation of hash marks or parallax errors.
The Model JKW is powered by one or two common 9 V alkaline batteries. The Model JKT is powered by a 110 Vac adapter. The Model JKV is powered by an 11 Vdc to 32 Vdc power supply. Each unit has a membrane face with raised buttons and tactile feedback for setup and operation. The high, low, and clear buttons are easily accessible on this front membrane.
Zero adjustment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss even when power is interrupted. Unauthorized set ups and calibrations are also blocked with internal security. Various combinations of the front panel buttons can be deactivated.
Eigenschaften
TITEL | DOKUMENTENART | SPRACHE | GRÖSSE |
Datenblatt zu digitalem Druckmessgerät Modell JK | Datenblatt | Englisch | 255 KB |
---|---|---|---|
Model JK External Wiring Diagram - W Power Code | Technische Informationen | Englisch | 75 KB |
Modell JK, Frontansicht | Foto | Englisch | 1 MB |
Modell JK, Ansicht von unten | Foto | Englisch | 1 MB |
Modell JK, Seitenansicht | Foto | Englisch | 1 MB |
Model JK Side Angle View | Foto | Englisch | 92 KB |
Pressure Accessories Datasheet | Datenblatt | Englisch | 374 KB |
Produktleitfaden für T&M-Druckmessumformer | Produktleitfaden | Englisch | 1 MB |
Übersichtsbroschüre zu T&M | Broschüre | Englisch | 413 KB |
Prüf- und Messfähigkeiten für die Luftfahrt | Anwendungshinweise | Englisch | 2 MB |