Miniature Decoder Board
The Honeywell Gen7 DB Decoder Board is the next generation version of Honeywell's successful MINI DB Decoder Board. Besides its high performance and small form factor, users will continue to benefit from the most complete barcode symbology support, superb motion tolerance, and aggressive scanning of all types of barcodes—even those poorly printed or read directly off of smartphone screens. The Honeywell Gen7 DB is also flash-upgradable, ensuring continuous innovation and support.
Customers may choose either TTL serial or USB interface to design with board-to-board, snap-on installation to the customer's main board using additional hold-down screws. This “cable-less” solution eliminates the need for an additional flex cable and connector while providing a more compact footprint.
The Honeywell Gen7 DB operates at a wide temperature range of -30°C to 60°C [-22°F to 140°F] which matches the operating temperature range of the higher performance N670X Series Scan Engine.
The Honeywell Gen7 DB is fully backwards compatible with the MINI DB Decoder Board, sharing the same electrical pin-outs and mechanical fit, helping to smooth the migration of current designs to the new Honeywell GEN7 DB platform. When combined with the N670X Series and the Extended FlexRange EX30 Scan Engines, customers may then easily embed a complete 2D imaging solution in an exceptionally small space—offering greater design flexibility and integration than ever before.
Eigenschaften
TITEL | DOKUMENTENART | SPRACHE | GRÖSSE |
Honeywell GEN7 DB Decoder Board Datasheet | Datenblatt | Englisch | 605 KB |
---|---|---|---|
Honeywell GEN7 DB Decoder Board Highres Photo | Foto | Englisch | 2 MB |
Honeywell GEN7 DB Decoder Board Lowres Photo | Foto | Englisch | 194 KB |
Scan Engines and Decoding Software Pocket Guide | Produktleitfaden | Englisch | 3 MB |
Optical Engines Medical Brochure | Broschüre | Englisch | 5 MB |