Wonach suchen Sie?

In dieser Sucheingabe können Sie zusätzliche Informationen eingeben.


Übersicht

Combining compact size and great scanning performance, the EV14 APS Scan Engine is the value version of our best-selling EV15 engine. The EV14 scan engine is based on a linear CMOS sensor using state-of-the-art Active Pixel Sensor (APS) technology. It’s designed for your OEM applications in space-constrained portable and fixed devices.

Featuring the latest generation of Honeywell scanning algorithms, the EV14 scan engine provides you with a high scan rate and depth of field. That makes it possible to read poorly printed, damaged, low contrast, wide or high-density barcodes. And to meet the growing demand for e-couponing, virtual loyalty cards and access control applications, the EV14 scan engine is also capable of reading barcodes displayed on LCD or mobile phone screens.

The EV14 scan engine provides easy electrical interfacing. The 3.3V low power operation is ideal for preserving battery life in mobile applications. And the standby current is reduced to microamps to preserve the host device’s battery when the scan engine is not in use.

We also designed the EV14 scan engine to be very reliable - there are no moving parts and no laser diode. With an MTBF above 250.000 hours, the EV14 engine has a longer life than typical laser scanners. And, thanks to its rugged design, the EV14 scan engine can withstand 2000 G shocks and 8 G vibrations, and operates in a wide temperature range.

Eigenschaften

  • Battery friendly: Optimized for running on low power sources (3,3 V, <120 mA).
  • Interface flexibility: Choose USB or RS-232 TTL connectivity.
  • Flash-Upgradeable: Field-upgradable via flash memory as a provision for future requirements.
  • Compatible with EA Series 2D Decoder Boards: This interchangeability makes it easy to switch from 1D to 2D imaging in your designs, simplifying your migration path and future-proofing your solution.
 1D Scan Engine - Honeywell


Dokumente

TITEL DOKUMENTENART SPRACHE GRÖSSE
EV14 1D Scan Engine Datasheet Datenblatt Englisch 383KB
EV14 1D Scan Engine Highres Photo Foto -- 338KB
EV14 1D Scan Engine Lowres Photo Foto -- 93KB
Product Certifications Webpage Englisch

Sprache

Social Media

Site-Informationen

Sitemap

Geschäftsbedingungen

Copyright © 2019Honeywell International Inc.

Powered By OneLink