What are you looking for?

This is Search input need to add more information.


Overview

SZR MY Series general-purpose power relays are designed for a wide range of applications including power as well as logic control for factory machines and control panels.

  • A wide range of applications from power to sequence control
  • Designed small, two-pole type breaks 5 A load
  • Fine Silver contact
  • High dielectric strength (1,800 Vac)
  • High reliability and long life
  • Ultra-high sensitivity with quick response time
  • High vibration and shock resistance
  • UL, CE approved
  • MY Series power relays - Honeywell

    Documents

    TITLE DOCUMENT TYPE LANGUAGE SIZE
    Power Relays Line Guide Product Line Guide English 296KB
    Relays Presentation Technical Information English 566KB
    SZR-MY Chart Selection Guide English 39KB

    Browse MY Series Products

    Product Current Rating Terminal Switching (Resistive Load)
    SZR-MY2-1-AC110-120V 5 A Solder/Plug-In 1100 VA
    SZR-MY2-1-AC220V 5 A Solder/Plug-In 1100 VA
    SZR-MY2-1-DC12V 5 A Solder/Plug-In 120 W
    SZR-MY2-1-DC24V 5 A Solder/Plug-In 120 W
    SZR-MY2-1P-AC110-120V 5 A PCB 1100 VA
    SZR-MY2-1P-AC220-240V 5 A PCB 1100 VA
    SZR-MY2-1P-DC24V 5 A PCB 120 W
    SZR-MY2-D1-DC24V 5 A Solder/Plug-In 120 W
    SZR-MY2-N1-AC110-120V 5 A Solder/Plug-In 1100 VA
    SZR-MY2-N1-AC220V 5 A Solder/Plug-In 1100 VA

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.