SZR-LY Series general-purpose power relays are designed for a wide range of applications including power as well as logic control for factory machines and control panels.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
SZR-LY Series Power Relays | Datasheet | English | 548KB |
---|---|---|---|
Power Relays Line Guide | Product Line Guide | English | 296KB |
Relays Presentation | Technical Information | English | 566KB |
SZR-LY Chart | Selection Guide | English | 38KB |
Product | Current Rating | Terminal | Switching (Resistive Load) | ||||
---|---|---|---|---|---|---|---|
SZR-LY2-1-AC110-120V | 10 A | Solder/Plug-In | 1100 VA | ||||
SZR-LY2-1-AC220V | 10 A | Solder/Plug-In | 1100 VA | ||||
SZR-LY2-1-DC12V | 10 A | Solder/Plug-In | 240 W | ||||
SZR-LY2-1-DC24V | 10 A | Solder/Plug-In | 240 W | ||||
SZR-LY2-1P-AC110-120V | 10 A | PCB | 1100 VA | ||||
SZR-LY2-1P-DC24V | 10 A | PCB | 240 W | ||||
SZR-LY2-D1-DC24V | 10 A | Solder/Plug-In | 240 W | ||||
SZR-LY2-N1-AC110-120V | 10 A | Solder/Plug-In | 1100 VA | ||||
SZR-LY2-N1-AC220V | 10 A | Solder/Plug-In | 1100 VA | ||||
SZR-LY2-N1-DC12V | 10 A | Solder/Plug-In | 240 W |